Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$122.98 Avg. Price

Easily add extra surge-protected power outlets in computer rooms, equipment racks, raceways, workbenches, repair shops, labs or anywhere that needs to connect many electrical devices simultaneously to a single AC wall outlet.

  • 12-outlet (ten 5-15R and two 5-15/20R) power strip with a 15-ft. (4.57 m) Cord
  • Rated at 2400W, 120V, 20A, featuring a resettable circuit breaker to automatically prevent circuit overloads
  • Integral, premium-grade, 1650-Joule surge suppressor to protect sensitive electronics against destructive, AC transient surges and line noise
  • Easy-to-install, vertical or horizontal mounting with adjustable mounting clamps
  • Rocker-style, illuminated power switch with a locking safety cover to prevent accidental turn offs
  • Certified to meet UL 1449 3rd Edition and UL 1363 standards

Overview

Need to power and surge-protect multiple pieces of equipment in close proximity to one another? The SS361220 power strip with integral AC surge protection is a convenient way to give you many surge-protected power outlets where you need them, when you need them. The SS361220 contains a 15-foot (4.6-meter) cord, 10 NEMA 5-15R outlets and two NEMA 5-15/20R outlets. Each outlet has a 2.48-inch center-to-center spacing , which is wide enough for most transformers or AC adapters. To eliminate need for a separate surge protector that can clutter up your work area, the SS361220 contains a premium-grade surge suppressor rated at 1650 joules for absorbing even the most severe high-energy AC transient surges and EMI/RFI line noise that can damage computers and other sensitive electronics. Encased in a rugged all-metal housing, the SS361220 comes with adjustable mounting clamps for vertical or horizontal mounting, making it ideal for powering multiple loads in equipment racks, computer rooms, repair shops, workbenches and raceways in a variety of internetworking, telecommunication and audio/video applications. An illuminated rocker-style power switch with a locking transparent cover prevents accidental turnoffs, while a resettable 20A circuit breaker guards against dangerous circuit overloads. To match the decor of most professional settings, it has an attractive gray housing with black receptacles.

Features

Multi-Outlet 120V Power Distribution and Surge Protection for Locations with Limited Free Space
  • A 2400W, 120V, 20A, corded, multi-outlet power strip connects multiple electrical devices to a single AC wall socket
  • Contains an integral surge protector to eliminate the need for a separate desktop unit that can clutter up your work space
  • Saves the time and cost of installing new outlets in un-powered areas
  • Ideal for branch circuit power distribution to telecommunications, computers or internetworking equipment in rack enclosures, workbenches, table tops, work stations, offices, factories, repair shops, test stands and engineering labs

12 Convenient Outlets Power All Standard Electrical Equipment

  • Consists of 10 NEMA 5-15R and 2 NEMA 5-15/20R, which feature a T-shaped neutral hole to accept both 5-15P and 5-20P plugs outlets for powering equipment with up to a 20A current rating
  • Each outlet is 2.48 inches apart (center to center), allowing enough room for most AC adapters and transformers
  • An extra-long, 15-ft. (4.57 m) cord can reach wall outlets mounted in a different area or room from where it draws AC power, putting you in control of getting reliable power where you need it most

Premium-Grade, Surge Suppression to Protect Against Destructive Surges and Line Noise
  • Contains a premium-grade surge suppressor rated at 1650 Joules that goes well beyond competing surge protectors, giving you an exceptional level of AC transient surge and EMI/RFI line noise protection for computers and other sensitive electronics

Adjustable Vertical and Horizontal Mounting Options
  • Convenient method of optional horizontal or vertical power distribution
  • Its 36-in. length and strip-style form factor fits in the most confined spaces unobtrusively
  • Easy-to-install with adjustable mounting clamps

Premium Safety Features
  • Features an illuminated, rocker-style power switch with a locking, transparent guard to prevent accidental turn offs
  • An integral, 20-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment

Rugged, Durable Housing
  • A rugged, all-metal housing is durably constructed making it a great solution for industrial applications
  • An attractive gray housing with stylish black receptacles match the decor of most professional settings

Package Includes

  • SS361220 Power Strip/Surge Suppressor
  • Set of adjustable mounting clips
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186423
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-20P
Input Cord DetailsSJT
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)2400
Output Receptacles(10) 5-15R; (2) 5-15/20R
Circuit Breaker (amps)20
Outlet Spacing2.48-in. center-to-center spacing
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1650
UL1449 Let Through Rating500V UL verified
EMI / RFI Filtering  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Power Cord ColorBlack
Housing ColorSilver
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 4.40 x 40.00
Shipping Weight (lbs.)4.85
Unit Dimensions (hwd / in.)1.250 x 1.620 x 36.000
Unit Weight (lbs.)3.94
Outlet Spacing2.48-in. center-to-center spacing
Mounting DetailsSet of adjustable mounting clamps
FEATURES & SPECIFICATIONS
Mounting Accessory IncludedYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.