Part Number: SRWO2UBRKT
Wall-mount cabinet secures and organizes 2U of rack equipment in confined spaces, such as classrooms and back offices.
- Low-profile cabinet extends less than 5 in. from wall to save space in small areas
- Heavy-duty cold-rolled steel construction with maximum load capacity of 75 lb.
- Vented design maximizes airflow to protect equipment against excessive heat
- Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
- Includes equipment-mounting hardware for convenient installation
- 5-year limited warranty
Features
2U Vented Rack Enclosure Ideal for Housing Network Equipment in Small Spaces
This SmartRack® cabinet is recommended for wiring closets, retail locations, classrooms, back offices and other confined spaces where you need server or network equipment to be organized and out of the way. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the vertical-mount SRWO2UBRKT has a maximum load capacity of 75 pounds (34 kilograms).
Low-Profile Design Accommodates Switches, Panels and Other Standard Rack Equipment
The 2U cabinet extends less than five inches (12.7 centimeters) from the wall while housing network components up to 19 inches (48.3 centimeters) deep, including switches and patch panels. It is vented on both sides to allow air to flow freely and keep equipment cool. The top and bottom are open for convenient cable routing and access.
Easy Enclosure Deployment and Equipment Installation
The SRWO2UBRKT comes assembled (except for the front panel) and ready to mount to a wall or beneath a desk. Rear keyhole mounting slots are spaced 16 inches (40.6 centimeters) apart to match standard wall studs. Hardware is included for equipment installation.
Specifications
OVERVIEW
| UPC Code | 037332262981 |
| Device Compatibility | Network Switch; Patch Panel; Router |
| Rack Type | Small Enclosure |
PHYSICAL
| Color | Black |
| Rack Height | 2U |
| Rack Depth | Shallow |
| Maximum Device Depth (in.) | 19.4 |
| Unit Dimensions (hwd / in.) | 21.467 x 20.135 x 4.453 |
| Unit Weight (lbs.) | 13.250 |
| Weight Capacity - Stationary (lbs.) | 75 |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; REACH; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Server Racks & Cabinets
| Model Number | Description | |
|---|---|---|
| SRWF2U36 | SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet | |
| SRWO4UBRKT | SmartRack 4U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black |
Accessories
| Model Number | Description | |
|---|---|---|
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |