Part Number: U053-000-OTG
Connect a USB OTG ready Tablet or Smartphone to a USB Device
- Connect Thumb Drives, Keyboards, etc to OTG Tablets and Phones
- Features both USB 3.0 Micro B and USB 2.0 Micro B connectors
- Plug-n-Play...No Software or Drivers Required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This U053-000-OTG 2-in-1 USB OTG Adapter is the perfect solution for expanding the capabilities of an OTG-enabled smartPhone, tablet or other On-the-Go devices by directly connecting to USB peripherals, such as a USB thumb drive or a USB keyboard and mouse. Add a USB hub to the adapter to create additional ports to connect multiple USB devices. USB OTG technology makes this connection easy, and does not require drivers or other software...Plug-n-Play! It features multiple connectors, so you can connect to OTG-enabled devices with either a USB 2.0 Micro-B or USB 3.0 Micro-B port, and then connect the USB device directly to the USB-A port on the adapter for immediate use.
Features
- USB 3.0 Micro B Male and USB 2.0 Micro B Male to standard USB "A" Female On-The-Go ( OTG ) adapter
- Plug-n-Play...No Drivers or Software required
- Connect one USB device, or add a multi-port hub for multiple USB device connections
System Requirements
- USB OTG enabled Tablet, SmartPhone, or other OTG mobile device
Package Includes
- U053-000-OTG 2-in-1 OTG Adapter
Specifications
OVERVIEW
| UPC Code | 037332186904 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Side B - Connector 2 | USB 3.0 MICRO-B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 6.70 x 4.72 x 0.50 |
| Shipping Weight (lbs.) | 0.03 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
| UR022-001 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft. (0.31 m) | |
| UR030-001 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images