Part Number: U052-06N
Connect a USB OTG ready Tablet or Smartphone to USB 2.0 Devices
- Connect Thumb Drives, Keyboards, etc to OTG Tablets and Phones
- Plug-n-Play...No Software or Drivers Required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Micro USB Male to standard USB "A" Female On-The-Go ( OTG ) adapter
- Plug-n-Play...No Drivers or Software required
- Connect one USB device, or add a multi-port hub for multiple USB device connections
- 6inch length allows for flexible access for attached peripherals
System Requirements
- USB OTG enabled Tablet, SmartPhone, or other OTG mobile device
Package Includes
- U052-06N USB OTG Adapter
Specifications
OVERVIEW
| UPC Code | 037332184375 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5MM |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 3.00 x 0.50 |
| Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |