Part Number: U052-06N-RA
Connects a USB peripheral, such as a thumb drive or keyboard/mouse, to OTG-enabled smartphones, tablets and other devices. Ideal for sharing data and downloading video.
- Right-angled Micro-B connector for easy installation in tight spaces
- Plug and play—no software, drivers or external power supply
- Premium double shielding for error-free signal quality
- Molded nickel-plated connectors with gold-plated contacts
- Allows connection of USB hub to connect more devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Ideal for sharing data and downloading video
- Right-angled Micro-B connector for easy installation in tight spaces
- Allows connection of USB hub to connect more devices
- Plug and play—no software, drivers or external power supply
Premium Construction for Superior Signal Transfer
- Foil and braid shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors and gold-plated contacts
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Rugged PVC jacket
System Requirements
- OTG-enabled smartphone, tablet or other mobile device
Package Includes
- U052-06N-RA Micro USB to USB OTG Host Adapter Cable (M/F), 6 in.
Specifications
OVERVIEW
| UPC Code | 037332196538 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Angled |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5MM |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 6.00 x 4.00 x 0.50 |
| Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |