Part Number: UR022-001
Reversible USB "A" connector plugs in any direction
- 1-ft. (0.31 m), USB 2.0, A/B Peripheral device cable
- Universal, Reversible "A" connector allows plugging in any direction
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UR022-001 USB 2.0 A/B device cable with Universal / Reversible "A" connector meets or exceeds USB 2.0 specifications. No guessing on how to plug into the computer or hub port because it connects in either direction. Backward compatible with older USB 1.1 applications as well. USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- 1-ft. (0.31 m), USB 2.0 A-Male to B-Male, with Universal / Reversible "A" connector
- USB 2.0 compliant, to 480Mbps transfer rates
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair, 24AWG Power pair
System Requirements
- Any USB device requiring a USB cable
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- Universal Reversible USB 2.0 A-Male to B-Male Device Cable - 1-ft. (0.31 m)
Specifications
OVERVIEW
| UPC Code | 037332182029 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 1 |
| Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 9.00 |
| Shipping Weight (lbs.) | 0.05 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |