Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends your existing 8K HDMI connection by 15 ft.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.3 standards to display up-to-date 8K video content
  • Active repeater allows clean transmission without the expense of an external booster
  • 3-year limited warranty

Features

Extends Your Existing HDMI Cable Run by 15 ft.
The dependable P569-A15-MF-8K6 (M/F) connects to your existing HDMI cable to extend the run by 15 feet (4.6 meters). This allows you more flexibility in placing, for instance, a cable box or media server connected to an HDMI-enabled television, monitor or projector.

Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
This extension cable supports Ultra HD 8K resolutions up to 7680 x 4320 at 60 Hz, as well as Dolby Digital audio, DTS and TrueHD. HDR (High Dynamic Range) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your display. HDCP 2.3 encryption allows you to stream 8K content with no loss in resolution. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The extension cable requires no software or external power. A built-in USB-A pigtail cable can be used if additional power is necessary. The active repeater allows you to connect two devices farther apart without the cost of an external signal booster. An audio return channel simplifies setups between displays and receivers.

Package Includes

P569-A15-MF-8K6 HDMI Extension Cable, 15 ft. (4.6 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332291899
Product TypeActive Cable
TechnologyHDMI
Cable Type  Active
VIDEO
Max Supported Video Resolution7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionUnidirectional
AUDIO
Audio SpecificationDOLBY DIGITAL, DTS AND TRUEHD
CONNECTIONS
Side A - Connector 1HDMI (MALE); USB A (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)HDMI: 7.3MM; USB: 3.0MM
Wire Gauge (AWG)26/28
Cable Length (ft.)15
Cable Length (in.)180
Minimum Bend Radius90mm
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.61
Unit Dimensions (hwd / in.)12.000 x 10.000 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)0.60
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% TO 85% RH, NON-CONDENSING
Storage Humidity Range0% TO 85% RH, NON-CONDENSING
Power Provided to Connected Device(s)IF ADDITIONAL POWER IS NEEDED, BUILT-IN USB-A PIGTAIL CABLE CAN BE USED
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
HDCP Specification1.4; 2.2; 2.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 15 ft. (4.6 m) P568-015-8K6 P568-015-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 15 ft. (4.6 m)
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 30 ft. (9.1 m) P568-030-8K6 P568-030-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 30 ft. (9.1 m)

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.