Part Number: BP48VRXLTAA
External battery pack provides extended runtime for compatible UPS systems in government, military, education, retail, financial or healthcare applications.
- Connects to SMART1500RXLTAA UPS to provide additional battery runtime
- Auto-detect feature lets compatible UPS systems automatically update runtime
- Versatile design allows for 2U rack mounting or upright tower configuration
- Daisy-chain connector supports additional battery packs for even longer runtime
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Features
Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The BP48VRXLTAA offers extended battery runtime when used in conjunction with certain Eaton Tripp Lite series 1500VA SmartPro® UPS systems, such as the SMART1500RXLTAA. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Equipped with External Battery Auto-Detect
The automatic battery detection feature works with the connected UPS system to detect the EBM and automatically update runtimes. Up to four EBMs can be daisy-chained to a single UPS.
Versatile Design Supports 2U Rack or Tower Installation
This VRLA battery pack’s multi-use form factor supports mounting in 2U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands are also included for optional upright configuration.
System Requirements
Compatible only with Eaton Tripp Lite series SMART1500RXLTAA SmartPro UPS system
Package Includes
- BP48VRXLTAA 48V Extended Battery Module
- External battery cable
- Auto-detection cable
- Rack-mounting hardware
- Tower support stands
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 786689816032 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| DC System Voltage (VDC) | 48 |
| Internal UPS Replacement Battery Cartridge | 744-A3297 |
| Battery Replacement Description | Hot-swappable, user-replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
| UPS Connection | Detachable power and data cables with series specific connectors. |
| Typical Battery Lifespan | 3 to 5 Years |
PHYSICAL
| Material of Construction | Steel |
| Rack Height | 2U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
| Minimum Required Rack Depth (inches) | 19 |
| Unit Dimensions (hwd / in.) | 3.400 x 17.200 x 17.600 |
| Unit Weight (lbs.) | 61.8 |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cTUVus; cUL Listed |
| Product Compliance | CE (Europe); RoHS; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Questions & Answers
Accessories
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| 744-A3297 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 1500VA UPS Systems and EBMs |
Accessories
| Model Number | Description | |
|---|---|---|
| 103007018-5591 | Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems | |
| EBMCBL48RT | Eaton UPS to Battery Extension Cable for 48V Extended Battery Module, 2 m (6.6 ft.) |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
| WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Documents & Downloads
Product Literature
Product Images