Part Number: BP72VRXLTAA TAA
External battery pack provides extended runtime for compatible UPS systems in government, military, education, retail, financial or healthcare applications.
- Connects to SMART2200RXLTAA and SMART3000RXLTAA UPS systems to provide additional runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Auto-detect feature lets compatible UPS systems automatically update runtime
- Versatile design allows for 2U rack mounting or upright tower configuration
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Features
Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The BP72VRXLTAA offers extended battery runtime when used in conjunction with certain Eaton Tripp Lite series 2200VA and 3000VA SmartPro® UPS systems, such as the SMART2200RXLTAA and SMART3000RXLTAA. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Equipped with External Battery Auto-Detect
The automatic battery detection feature works with the connected UPS system to detect the EBM and automatically update runtimes.
Versatile Design Supports 2U Rack or Tower Installation
This VRLA battery pack’s multi-use form factor supports mounting in 2U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands are also included for optional upright configuration.
TAA-Compliant for GSA Schedule Purchases
The BP72VRXLTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
Compatible only with Eaton Tripp Lite series SMART2200RXLTAA and SMART3000RXLTAA SmartPro UPS systems
Package Includes
- BP72VRXLTAA 72V Extended Battery Module
- External battery cable
- Auto-detection cable
- Rack-mounting hardware
- Tower support stands
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 786689816049 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| DC System Voltage (VDC) | 72 |
| Internal UPS Replacement Battery Cartridge | 744-A3121 |
| Battery Replacement Description | Hot-swappable, user-replaceable batteries. EBM requires 2x 744-A3121 Replacement Battery Cartridges. |
| UPS Connection | Detachable power and data cables with series specific connectors. |
| Typical Battery Lifespan | 3 to 5 Years |
PHYSICAL
| Material of Construction | Steel |
| Rack Height | 2U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
| Minimum Required Rack Depth (inches) | 25 |
| Unit Dimensions (hwd / in.) | 3.400 x 17.200 x 23.700 |
| Unit Weight (lbs.) | 89.1 |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA C22.2; cTUVus |
| Product Compliance | CE (Europe); RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Questions & Answers
Accessories
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| 744-A3121 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 2kVA to 2.2kVA UPS Systems and EBMs |
Accessories
| Model Number | Description | |
|---|---|---|
| 103007018-5591 | Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems | |
| EBMCBL72 | Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.) |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1L | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
| WEXT2L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
| WEXT3L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
Documents & Downloads
Product Literature
Product Images