Part Number: B123-001-60 TAA
Extend a 1080p @ 60Hz (or 1920 x 1200) signal up to 125ft
- Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- No external power required in most installations
- Built-in HDMI cable features a latching connector for a more secure connection
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Important Note
The B123-001-60 has been designed for use with P568-Series HDMI cables. To ensure maximum distance and performance, it is recommended that you use P568-Series HDMI cabling. For distances over 75 feet, 24 AWG cable such as P568-100-HD is required. Although most installations will not require power, a Micro-USB port is provided in the event power is needed. Using a Micro-USB cable (such as UR05C-Series), connect the Micro-USB port to a USB wall charger, the USB port on your monitor or the USB port on a computer.
Overview
The B123-001-60 HDMI Signal Extender increases the distance a 1080p at 60 Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16 feet (4.9 meters). It supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p at 60 Hz, at a maximum distance of 125 feet (38.1 meters) from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p at 60 Hz (or 1920 x 1200) signal more than 75 feet (22.9 meters), use cable made with 24 AWG wiring, such as the P568-100-HD. 24 AWG HDMI cabling is also needed when extending a 3D signal more than 50 feet (15.2 meters). A 3D signal can be extended up to 125 feet using 24 AWG HDMI cable. Simply connect the longer cable between the source and the B123-001-60, and the built-in cable between the adapter and the monitor/TV. The built-in HDMI cable features a latching connector for a more secure connection. Software or drivers are not required. HDCP compliant. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extend a 1080p at 60 Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source
- Use P568-Series HDMI cables in most applications
- Built-in HDMI cable features a latching connector for a more secure connection
- When extending a 1080p at 60 Hz (or 1920 x 1200) signal more than 75-ft. (22.9 m), use cable made with 24 AWG wiring, such as the P568-100-HD.
- 24 AWG HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.2 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24 AWG HDMI cable
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- No external power required in most installations
- HDCP compliant
- No software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332171184 |
| Product Type | Signal Booster |
| Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (MALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.4 |
| Resolutions Supported | Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source |
| Max Supported Video Resolution | 1920 x 1200 @ 60Hz |
| Max 720P Range (ft) | 125 |
| Max 1080P Range (ft) | 125 |
| Max 1280 x 720 (720p) Range (ft) | 125 |
| Max 1920 x 1080 (1080p) Range (ft) | 125 |
| Max 1920 x 1200 Range (ft) | 125 |
| Recommended Cabling | 24 AWG |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 125 |
| Maximum Signal Range Details | Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source |
AUDIO
| Audio Input | HDMI |
| Audio Output | HDMI |
| Audio Specification | Pass-through audio |
INPUT
| Built-In Cable Length (ft.) | 0.5 |
| Built-In Cable Length (in.) | 6 |
| Product Length (in.) | 8.362 |
| Product Length (cm.) | 21.239 |
| Product Length (ft.) | 0.696 |
| Product Length (m) | 0.06 |
POWER
| Power Source Type | USB |
| Power Source | Unit (Optional) |
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | HDMI (MALE) |
| Side A - Connector 2 | MICRO-USB B (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Daisy-chainable / Cascadable | No |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 1 |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Pigtail |
| Shipping Dimensions (hwd / in.) | 1.30 x 6.14 x 4.80 |
| Shipping Weight (lbs.) | 0.11 |
| Unit Dimensions (hwd / in.) | 0.600 x 1.020 x 8.360 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.05 |
| Housing | Plastic |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 125 |
| Max 480P Range (ft) | 125 |
| Max 1440 x 900 Range (ft) | 125 |
| Max 1080i Range (ft) | 125 |
| Max 480i Range (ft) | 125 |
| Max 640 x 480 Range (ft) | 125 |
| Max 800 x 600 Range (ft) | 125 |
| Max 1600 x 1200 Range (ft) | 125 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | No |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-050 | High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) | |
| P568-100-HD | Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images