Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-Q01TST-BK

Wireless Charging Travel Stand - 15W Fast Charging, Qi Compatible, Apple and Samsung Compatible, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charging Stand
Charging Form Factor
Pad/Stand
Charger Functions
Charge
Device Compatibility
Phone
Technology
USB; Wireless
 
 
INPUT
Nominal Input Voltage(s) Supported
12V DC; 5V DC; 9V DC
Input Plug Type
USB-C (FEMALE)
 
 
 
OUTPUT
Output Capacity (Watts)
15
Output (Watts)
15
Overload Protection
Yes
POWER
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power/Charging LED (1x): Power On = Red (Solid); Charging = Green (Flashing); Foreign Object/Debris = Red (Flashing); Over-Temperature Trigger = Red/Green (Flashing); Under/Over Voltage = Green (Flashing) + Red (Solid)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2.22
Total Charging Watts
15
Charging Method
Wireless
Charging Method Detail

Capable of wirelessly charging a compatible smartphone at charging outputs including 15W/10W/7.5W/5W (15W Max)

Charging Port Type
WIRELESS CHARGING COIL
Magnetic Charging
No
Wireless Charging
Yes
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.2mm
Cable Length (ft.)
3.28
Cable Length (in.)
39.37
Total Number of Ports
1
Unit Dimensions (hwd / in.)
5.540 x 2.830 x 0.520
Unit Dimensions (in.)
5.54 x 2.83 x 0.52
Unit Packaging Type
Box
Unit Weight (lbs.)
0.273
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 95%
Storage Humidity Range
0% to 95%
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
No
Driver Required
No
LED Lights
Yes
Qi Compliant
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U280M-005-10-BK

10W Magnetic Wireless Charging Pad for iPhone 16/15/14/13/12, Adjustable Stand, 5 ft. Cable, Black

More Info
Check Prices
OVERVIEW
Product Type
Magnetic Charger
Charging Form Factor
Pad/Stand
 
Device Compatibility
Phone
Technology
Wireless
Country/Region
Global
Host Connector
USB C (MALE)
INPUT
Nominal Input Voltage(s) Supported
5V DC; 9V DC
Input Plug Type
USB-C (MALE)
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
24
Bus Powered
No
OUTPUT
Output Capacity (Watts)
10
 
Overload Protection
No
POWER
 
Power Source Type
USB
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
Magnetic Charger
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Charging Status = Green (Charging normally) or Red (flashing when encountering charging error)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2
Total Charging Watts
10
Charging Method
Magnetic Charger
Charging Method Detail

Provides up to 10W maximum charging output wirelessly to a compatible smartphone, including Apple iPhone 12 or newer

Charging Port Type
Magnetic Charger
Magnetic Charging
Yes
Wireless Charging
Yes
Charging Ports Details

Wireless magnetic pad supports up to 10 watts of charging power

Overcharge Protection
Yes
Compatible Devices
Smartphone
 
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5mm
Cable Length (ft.)
5
Cable Length (in.)
60
Total Number of Ports
1
Unit Dimensions (hwd / in.)
0.670 x 2.360 x 2.360
 
Unit Packaging Type
Box
Unit Weight (lbs.)
0.331
Connector Color
Black
Wire Gauge (AWG)
24
Charging Station Form Factor
Pad/Stand
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 104°F (-20° to 40°C)
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
Driver Required
No
 
Qi Compliant
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS3; UKCA; WEEE
Product Certifications
ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
U280MS-005

15W MagSafe Wireless Charger for iPhone 16-12 - Apple MFI Certified, Fast Charging Pad with Adjustable Stand & 5 ft Cable - White

More Info
Check Prices
OVERVIEW
Product Type
Charging Pad
Charging Form Factor
Pad/Stand
 
Device Compatibility
Phone
Technology
Wireless
Country/Region
Global
Host Connector
USB C (MALE)
INPUT
Nominal Input Voltage(s) Supported
5V DC; 9V DC
Input Plug Type
USB-C (MALE)
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
24
Bus Powered
No
OUTPUT
Output Capacity (Watts)
15
 
Overload Protection
Yes
POWER
 
Power Source Type
USB
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
Magnetic Charger
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
0
Total Charging Amps
2.2
Total Charging Watts
15
Charging Method
Wireless
 
Charging Port Type
WIRELESS CHARGING COIL
Magnetic Charging
Yes
Wireless Charging
Yes
Charging Ports Details

Charge a MagSafe compatible smartphone (such as Apple iPhone 12 or newer) with up to 15 Watts of power

Overcharge Protection
Yes
Compatible Devices
Smartphone
Charging Ports / Amps
2A
PHYSICAL
Color
White
Material of Construction
Plastic
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.8
Cable Length (ft.)
5
Cable Length (in.)
60
Total Number of Ports
1
Unit Dimensions (hwd / in.)
2.350 x 2.350 x 0.657
Unit Dimensions (in.)
2.48 x 0.66
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2196
Connector Color
White
Wire Gauge (AWG)
22
Charging Station Form Factor
Pad/Stand
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 104°F (-20° to 40°C)
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
Driver Required
No
 
Qi Compliant
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
Product Certifications
ICES (Canada); MFi
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.