Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Not for sale in the USA until further notice.

DIN rail UPS battery backup offers network-grade power protection for industrial and machine control installations.

  • Recommended for industrial locations where temperatures range within 0°C and 50°C
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps power running during brief outages to allow time for safe system shutdown
  • Built-in clamp mounts easily to a "top hat" 35mm DIN rail with no mounting screws or brackets required
  • Requires Eaton BPDIN24XL extended battery module for operation (sold separately)
  • Add up to 4 external battery modules (BPDIN24XL) to extend backup runtime
  • 2-year limited warranty

Features

Flexible Power Protection for Smart Industrial Applications
The DIN24480DC standby UPS system with hardwire DC input/output delivers reliable power and battery backup for computing, networking, control and storage equipment in factories, warehouses, edge computing locations and automated manufacturing and fabrication facilities. The rugged compact housing withstands demanding conditions and integrates seamlessly and securely into electrical enclosures in any non-traditional IT environment.

Ideal for Factory Floors and Extreme Temperatures
Get full use of the DIN24480DC’s power capacity because there is no derating based on its operating temperature range of 0°C (32°F) to 50°C (122˚F), which expands the number of locations in which it can be used. Built to fit into small spaces, the DIN24480DC is a UL 508 recognized component for use in industrial panels. Its pre-installed clamp enables quick mounting to a 35 mm DIN rail. Its fanless design reduces noise and increases reliability.

Reliable Battery Backup Keeps You Operational Through Power Outages
Power outages not only drain productivity from the factory floor, but they also damage expensive equipment. The DIN24480DC protects productivity by providing enough runtime to maintain operation during a brief power outage and protects equipment by allowing it to complete an operation during an extended outage. It also prevents brownouts, overvoltages, surges and line noise from damaging equipment that could destroy data and contribute to costly downtime.

Stay in Control of Your Operation
LEDs on the front panel confirm normal operation and indicate alarm or fault status. Remote on/off can help you avoid maintenance surprises. The DIN24480DC has dry contacts for battery status and UPS communication.

Easy Preventative Maintenance and Initial Troubleshooting
The DIN24480DC requires connection of the BPDIN24XL external battery module (sold separately). Up to four battery modules can be connected to extend backup runtime. The self-test capability can extend the life of the UPS and minimize disruption to operations.

Package Includes

  • DIN24480DC 480W 24V DIN Rail Industrial UPS
  • Safety card
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332279361
UPS TypeStandby
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)20A
Nominal Input Voltage(s) Supported24V DC
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionRecommended Wire Gauge AWG (mm2): 12 (4)
Recommended Electrical Service20A 24V DC
Maximum Input Amps20
OUTPUT
Output Capacity (VA)480
Output Capacity (kVA)0.48
Output Capacity (Watts)480
Output Capacity (kW)0.48
Output Capacity Details20A 24V DC connected with user-supplied wiring for UPS and Extended Battery Module connection.
Power Factor  1
Nominal Voltage Details24V DC NOMINAL
Output Voltage Regulation (Battery Mode)+/- 10%
Output (Watts)480
Output Receptacles(1) Hardwire
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3 min. (480W)
Runtime Half Load (min.)  10 min. (240W)
Expandable RuntimeYes
Expandable Runtime DescriptionUp to 4  BPDIN24XL  24VDC DIN Rail Extended Battery Modules can be used to increase the runtime
External Battery Pack Compatibility   BPDIN24XL 
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)0.5A Maximum; Less than 8 hours from 10% to 90%
Battery AccessBattery access cover
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesPower ON/OFF - Momentary push button
LED IndicatorsPOWER (GREEN)- LINE MODE ON (SOLID) | BATTERY MODE (FLASHING) FAULT (RED) - FLASHING
PHYSICAL
Primary Form FactorDIN-Rail
Rack Height  0U
Cooling MethodConvection
Shipping Dimensions (hwd / in.)2.16 x 7.59 x 7.32
UPS Housing MaterialSteel
Unit Dimensions (hwd / in.)5.060 x 1.570 x 4.880
Unit Weight (lbs.)0.930
ENVIRONMENTAL
Operating Temperature Range5° to 122°F (-15° to 50°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Relative Humidity0-95% non-condensing
Operating Elevation0-6562 ft. (0-2000 m)
Audible Noise40 dBA at 1 meter
COMMUNICATIONS
Communications Interface(5) Contact closure
Emergency Power Off (EPO)/Remote On-Off (ROO)Yes
LINE / BATTERY TRANSFER
Transfer Time  <1ms
Low Voltage Transfer to Battery Power (Setpoint)21.6V±0.5
High Voltage Transfer to Battery Power (Setpoint)28.6V±0.5
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold Start operation supported
High Availability UPS Features  Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsExtreme Temperature Applications; Industrial
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; CAN/CSA-C22.2 No. 62368-1 (Canada); ICES (Canada); IEC 62368-1; UL 508; UL 62368-1; UL 508; NOM (Mexico)
Product ComplianceFCC (USA); FCC Part 15 Class A (USA); REACH; RoHS; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
Eaton 24V DC DIN Rail Extended Battery Module (EBM) for Select DC Industrial UPS Systems BPDIN24XL BPDIN24XL Eaton 24V DC DIN Rail Extended Battery Module (EBM) for Select DC Industrial UPS Systems

Network Switches

  Model Number Description
5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA NFI-U05 NFI-U05 5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA
5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN/Wall Mount, TAA NFI-U05A NFI-U05A 5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN/Wall Mount, TAA
8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN Mount, TAA NFI-U08-2A NFI-U08-2A 8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN Mount, TAA
4-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA NGI-M04C2 NGI-M04C2 4-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA
8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, 4 GbE SFP Ports, -40° to 75°C, DIN Mount, TAA NGI-M08C4POE8-2 NGI-M08C4POE8-2 8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, 4 GbE SFP Ports, -40° to 75°C, DIN Mount, TAA
8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, -40° to 75°C, DIN Mount, TAA NGI-M08POE8-L2 NGI-M08POE8-L2 8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, -40° to 75°C, DIN Mount, TAA
8-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, 2 GbE SFP Slots, -10° to 60°C, DIN Mount, TAA NGI-S08C2POE8 NGI-S08C2POE8 8-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, 2 GbE SFP Slots, -10° to 60°C, DIN Mount, TAA
16-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, -10° to 60°C, DIN Mount, TAA NGI-S16 NGI-S16 16-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, -10° to 60°C, DIN Mount, TAA
5-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN/Wall Mount, TAA NGI-U05E NGI-U05E 5-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN/Wall Mount, TAA
8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount, TAA NGI-U08 NGI-U08 8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount, TAA
8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA NGI-U08C2 NGI-U08C2 8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA
16-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount, TAA NGI-U16 NGI-U16 16-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.