Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Industrial-grade switch expands Gigabit Ethernet connectivity to environments with space constraints and wide temperature ranges.

  • 5 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
  • Supports Intelligent QoS for PROFINET, EtherNet/IP and IEC 61850 GOOSE traffic
  • Industrial-grade switch supports operating temperature range of -40° to 75°C
  • Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

5-Port Unmanaged Gigabit Ethernet Switch Connects Your Devices to a LAN
This space-saving switch with EIP QoS transmits data over a Gigabit Ethernet network. Five auto-negotiating 10/100/1000 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network.

Supports Intelligent QoS for PROFINET, EtherNet/IP and IEC 61850 GOOSE Traffic
Eaton’s iQoS (Intelligent Quality of Service) is designed to support PROFINET, Ethernet/IP (EIP) and GOOSE traffic by ensuring reliable and consistent data delivery in industrial networks. Based on the characteristics of aforementioned industrial protocol communication, iQoS automatically recognizes and prioritizes traffic with industrial protocol mentioned to maintain stable network performance under normal operating conditions. This built-in mechanism helps ensure deterministic behavior for critical industrial data streams without requiring user configuration, making it well suited for plug-and-play deployments in OT environments. Note: While Eaton devices such as the NGI-U05A support automatic QoS handling through iQoS, they do not provide manual traffic classification or port-level priority configuration. For applications requiring customized traffic policies—managed network switch with advanced QoS functionality should be deployed.

Ruggedized Metal Housing Built to Last in Harsh Environments
The compact NGI-U05E adds 10/100/1000 Mbps Gigabit Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit).

Unmanaged Switch Requires Little to No Configuration 
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NGI-U05E supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files.

Flexible Mounting Options
The open-type device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. It may also be wall mounted vertically or horizontally using the rear mounting holes. A 3-pin 12–48VDC terminal block supplies power input. Device power must be supplied by SELV circuit.

TAA-Compliant for GSA Schedule Purchases
The NGI-U05E is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • NGI-U05E 5-Port Unmanaged Industrial Gigabit Ethernet Switch
  • DIN rail-mounting clip (pre-installed)
  • Wall-mounting bracket (pre-installed)
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332281517
Product TypeUnmanaged Industrial Gigabit Ethernet Switch
INPUT
Maximum Input Amps DetailsMaximum of 0.2A DC. The device shall be supplied by SELV circuit.
Voltage Compatibility (VDC)From 12~48
Power Source3-Pin Terminal Block
POWER
Power Consumption (Watts)3.00
Power Consumption Detail3
CONNECTIONS
Number of Ports5
Ports5
Ports Detail

5x 10/100/1000BASE-T

Network Switch Ports(5) 10/100/1000 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1- Power ON/OFF (GREEN), 2- 100Mbps(GREEN) for Ethernet speed 10/100Mbps & Data Transmitting/Receiving, 3- 1000 (GREEN) for Ethernet speed 1000Mbps & Data Transmitting/Receiving
PHYSICAL
Primary Form FactorDIN-Rail; Wall-mount
ColorBlack
Material of ConstructionAluminum casing
Form Factors SupportedDin-Rail or Wall Mountable
Shipping Dimensions (hwd / in.)2.44 x 5.04 x 9.33
Shipping Weight (lbs.)0.68
Unit Dimensions (hwd / in.)4.300 x 0.920 x 2.910
Unit Weight (lbs.)0.42
ENVIRONMENTAL
Operating Temperature Range-40° to 167°F (-40° to 75°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95% (Non-Condensing)
Operating Elevation0-6562 ft. (0-2000 m)
ESD Protection±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity10Gbps
Switching Capacity Details1Gbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames9000
MAC Auto LearningYes
MAC Addresses2000
Storm ControlYes
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
Industrial QoS (iQoS)Yes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) N001-010-BK N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) N001-025-BK N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 50 ft. (15.24 m) N001-050-BK N001-050-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 50 ft. (15.24 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) N002-025-BK N002-025-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m)
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m) N200-025-BK N200-025-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m)
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 50 ft. (15.24 m) N200-050-BK N200-050-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 50 ft. (15.24 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m) N201-020-BK N201-020-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 100 ft. (30.5 m) N201-100-BK N201-100-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 100 ft. (30.5 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.