Part Number: F019-006
- Connects Firewire 800 devices to legacy 1394a ports
- Meets FireWire 800 and 1394b Specifications
- Backward compatible to Original FireWire components
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Data transfer rates to 800Mbps
- Hot Pluggable - supports Plug-n-Play operation
- Premium triple-shielded cable with molded, Gold connectors
- Backward compatible with original FireWire systems and devices
- Compatible with PC, Mac, SUN, and other IEEE-1394b equipped systems
Specifications
OVERVIEW
| UPC Code | 037332124586 |
| Technology | FireWire |
CONNECTIONS
| Side A - Connector 1 | 9 PIN (MALE) |
| Side B - Connector 1 | 4 PIN (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
| Shipping Weight (lbs.) | 0.15 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |