Part Number: SRLCEILINGKIT
- Securely connects cable management ladders to the ceiling of your data center
- Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections
- Works with all SmartRack® ladder system accessories and runways
- 5-year limited warranty
Features
System Requirements
- Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
Package Includes
- (2) Ceiling brackets
- (2) Cable runway support brackets
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214577 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 1.97 x 2.80 x 3.90 |
| Shipping Weight (lbs.) | 0.70 |
| Unit Dimensions (hwd / in.) | 1.970 x 2.800 x 3.900 |
| Unit Weight (lbs.) | 0.700 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
| SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
Documents & Downloads
Product Images