Part Number: U422-20N-G2
- USB-C to USB Type-B cable compatible with USB-B, USB-C and Thunderbolt 3 devices
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Devices with USB-C or Thunderbolt 3 ports
- Devices with USB-B ports
- USB 3.2 Gen 2 compatibility required in both connected devices to achieve USB 3.2 Gen 2 speeds
Package Includes
- U422-20N-G2 USB-C 3.2 Gen 2 to USB Type-B Cable (M/M), 20 in. (51 cm)
Specifications
OVERVIEW
| UPC Code | 037332243416 |
| Technology | Thunderbolt; USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5MM |
| Cable Length (ft.) | 1.7 |
| Cable Length (in.) | 20 |
| Shipping Weight (lbs.) | 0.00 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10 to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-IND | 4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-004-R | 4-Port USB 3.x (5Gbps) Hub | |
| U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging | |
| U360-007-IND | 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U442-DOCK3-B | USB-C Dock - 4K HDMI, VGA, USB 3.x (5Gbps), USB-A/C Hub, Gigabit Ethernet, Memory Card Slots, 100W PD Charging |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images