Part Number: U025-001-PM
- Add a fixed USB B female port to a custom solution, such as an internally mounted drive
- Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
- Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/20 AWG data lines
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 1-ft. (0.31 m) Panel Mount USB extension cable is manufactured using USB2.0 cable. It features a panel mount connector that allows you to secure a USB B female port in a fixed location, for custom solutions such as an internally mounted drive. It is designed for use with USB 2.0 devices, but is backwards compatible and can also be used with USB 1.1. Made with superior foil shielding for reliable error-free data communications. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- Add a fixed USB B female port to a custom solution, such as an internally mounted drive
- Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil feature twisted 28/20 AWG data lines
System Requirements
- Any device requiring a longer USB cable
Package Includes
- U025-001-PM 1-ft. (0.31 m) Panel Mount USB 2.0 Extension Cable (USB B M/F)
Specifications
OVERVIEW
| UPC Code | 037332178473 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB B (MALE) |
| Side B - Connector 1 | USB B (FEMALE) - PANEL MOUNT |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 1 |
| Slot or Hole Mount Measurement (Center to Center) | 30mm |
| Shipping Dimensions (hwd / in.) | 0.25 x 1.00 x 6.00 |
| Shipping Weight (lbs.) | 0.05 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |