Part Number: U444-06N-HD8K6W
USB-C to HDMI cable connects an 8K HDMI display to your MacBook Pro, Windows laptop or tablet’s USB-C or Thunderbolt port.
- Supports UHD resolutions up to 8K @ 60 Hz for heightened video quality
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.3 standards to display up-to-date 8K video content
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
USB-C to HDMI Converter Connects a USB-C or Thunderbolt Port to an 8K Monitor
This USB Type-C to HDMI adapter (M/F) connects to an 8K-capable HDMI cable to add an HDMI monitor, projector or television to the USB-C, Thunderbolt 3 or Thunderbolt 4 port on your MacBook Pro or Windows laptop. It’s an ideal connector for Ultra HD video applications, including editing professional video or digital artwork, upgrading your trade show or conference presentations, playing online games or watching movies on a larger 8K screen.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 8K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 8K Video with HDR and 4:4:4 Color
The U444-06N-HD8K6W supports 8K video resolutions up to 7680 x 4320 at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 8K display. HDCP 2.3 compliance allows you to stream Amazon and Netflix content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI adapter requires no software or external power. Just connect the USB-C plug to the USB-C, Thunderbolt 3 or Thunderbolt 4 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI port to your 8K display using an 8K-capable HDMI cable (sold separately). This adapter is backward compatible with 1080p and 4K displays, allowing you to use it with older equipment.
System Requirements
- Source device with USB-C, Thunderbolt 3 or Thunderbolt 4 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
- HDMI cable (M/M) that supports 8K 60 Hz resolutions
- All connected devices and cables must support 8K to achieve 8K resolutions
Package Includes
- U444-06N-HD8K6W USB-C to HDMI 8K Adapter - M/F, White
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332272638 |
| Product Type | Multiport Adapter |
| Technology | HDMI; Thunderbolt; USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 2.0; DisplayPort 1.4; HDCP 2.3 |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K) |
| Max Supported Video Resolution | 7680 x 4320 (8K) @ 60Hz |
| Extended Mode | Yes |
| Extended Mode Details | Extend a desktop to a connected HDMI monitor at resolutions up to 7680 X 4320 @ 60 Hz |
| Mirror Mode | Yes |
| Mirror Mode Details | Mirror the image from the host computer to a connected display at resolutions up to 7680 X 4320 @ 60 Hz. |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
AUDIO
| Audio Ports | HDMI (FEMALE) |
| Audio Ports Details |
|
| Audio Specification | Supports 1 to 32 channels LPCM 192kHz audio output and HBR audio up to 1536kHz |
INPUT
| Built-In Cable Length (ft.) | 0.5 |
| Built-In Cable Length (in.) | 6 |
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Nickel |
PHYSICAL
| Color | White |
| Material of Construction | ABS + PVC |
| Cable Jacket Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Cable Outer Diameter (OD) | 3.9MM |
| Wire Gauge (AWG) | 34/28 |
| Cable Length (ft.) | 0.393 |
| Cable Length (in.) | 4.72 |
| Shipping Dimensions (hwd / in.) | 0.80 x 4.70 x 3.90 |
| Shipping Weight (lbs.) | 0.07 |
| Unit Dimensions (hwd / in.) | 0.600 x 1.460 x 1.650 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.070 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 10% to 90% RH |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 10% to 90% RH |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| MST Support | Yes |
| Multi-Resolution Support | Yes |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Displayport Specification | 1.2; 1.4 |
| HDCP Specification | 2.3 |
| Driver Required | No |
| Pixel Size | RGB/YCbCr4:4:4/YCbCr4:2:2/YCbCr4:2:0 |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55024; EN 55032 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
| P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. | |
| P568-010-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images