Part Number: SRFC5DROP
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- 5-year limited warranty
Features
High-Impact PVC Drop-Out Helps You Create Custom Fiber Cable Routing Schemes
The SmartRack® SRFC5DROP limits the bend radius of your fiber optic cabling to two inches (50 mm) as it exits from a channel, horizontal T fitting or vertical T. A proper two-inch bend radius protects against signal loss and damage to the cables. Made from durable, lightweight PVC material, this trumpet drop-out connects using the included hardware to help keep your cable bundles neat and organized. Screws and nuts tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
System Requirements
Package Includes
- Trumpet dropout, 120 mm
- (4) T-shaped screws
- (4) Twist nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240903 |
| Product Type | Dropout |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Drop Out/Waterfall |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 2.80 x 5.70 x 7.80 |
| Unit Dimensions (hwd / in.) | 4.920 x 7.000 x 2.800 |
| Unit Weight (lbs.) | 0.291 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |