Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your laptop, media server or 4K Blu-ray player to a 4K-compatible television, monitor or projector.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with HBR2 (High Bit Rate 2)
  • Patented bonded-pair design with small, flexible outside diameter of just 7.3 mm
  • 70 ft. length allows you great flexibility in setting up devices in your A/V application
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Plug-and-play operation with no software required for easy, immediate installation

Features

DisplayPort 1.2 Cable Gets Your Gaming, Home Theater or Digital Signage Setup 4K-Ready
This 4K DisplayPort cable (M/M) securely connects 4K-compatible source and display devices in your audio/video application. The P580-070-4K6 is compatible with all DisplayPort devices, including 4K Blu-ray players, gaming consoles, laptops, media servers, satellite/cable TV boxes and tablets, as well as HDTVs, monitors, projectors and audio receivers. The cable’s patented bonded-pair design with small 7.3-millimeter diameter allows more flexibility during installation.

Transmits 4K Video with HBR2 and 4:4:4 Color
The P580-070-4K6 supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz. It supports HBR2 (High Bit Rate 2) and HDCP 2.2 encryption, which allows you to stream 4K content with no loss in resolution. This HBR2 cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. It is backward compatible with previous DisplayPort generations, allowing you to use it with non-4K equipment.

Invest in Quality Construction for Reliable Performance
Contacts and connectors are gold-plated to resist corrosion. The male connectors latch securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the DisplayPort cord.

System Requirements

Both source and display devices must be compatible with 4K standards to watch 4K video

Package Includes

P580-070-4K6 DisplayPort Cable (M/M), 4K 60 Hz, 70 ft. (21.3 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332293787
Product TypePassive Cable
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Video InputDISPLAYPORT (MALE)
Video OutputDISPLAYPORT (MALE)
Max Supported Video Resolution3840 X 2160 60HZ (4K)
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
Signal TransmissionBidirectional
Bandwidth21.6 Gbps
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorGray
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3MM
Wire Gauge (AWG)26/30
Cable Length (ft.)70
Cable Length (in.)840
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Unit Dimensions (hwd / in.)17.000 x 14.000 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)2.71
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% TO 90% RH, NON-CONDENSING
Storage Humidity Range0% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Displayport Specification1.2
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Video Extenders

  Model Number Description
DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA B127A-1A1-BDBDA B127A-1A1-BDBDA DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA
DisplayPort to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, 230 ft., TAA B127A-1A1-BDBH B127A-1A1-BDBH DisplayPort to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, 230 ft., TAA

Video Wall Controllers, Splitters, Multiviewers

  Model Number Description
3-Port DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA B156-003-8K B156-003-8K 3-Port DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA
3-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA B156E-003-8K-K B156E-003-8K-K 3-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.