Part Number: P583-003
Connect a computers Mini Displayport video port to a Displayport Monitor or TV
- 3-ft. (0.91 m) Mini Displayport to Displayport Adapter Cable
- Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Displayport Monitor or TV
- Supports Displayport v1.2
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 4096 x 2160 @ 60Hz, including 1080p
- Color: White
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 3-ft. (0.91 m) White Mini DisplayPort to DisplayPort 1.2 cable
- Supports DisplayPort v1.2
- Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Displayport Monitor or TV
- Locking Displayport Connector
- Supports Ultra High Definition (HD) 4K x 2K video resolutions up to 4096 x 2160 @ 60Hz, including 1080p
Specifications
OVERVIEW
| UPC Code | 037332174581 |
| Product Type | Passive Cable |
| Technology | DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2 |
| Signal Transmission | Bidirectional |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | MINI DISPLAYPORT (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | White |
| Cable Jacket Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.8 mm |
| Wire Gauge (AWG) | 32 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Minimum Bend Radius | 48mm |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.02 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| MST Support | Yes |
| Ethernet Support | No |
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Adapters
| Model Number | Description | |
|---|---|---|
| P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm), TAA | |
| P137-06N-HDMI | Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm), TAA | |
| P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm), TAA | |
| P139-06N-DP | Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images