Part Number: U444-006-H4K6BE
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Dual male plugs connect directly to devices—no other adapter or cable is needed
- Unidirectional cable will only work from a USB-C port to HDMI port
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U444-006-H4K6BE USB-C to HDMI Adapter, M/M, Black, 6 ft.
Specifications
OVERVIEW
| UPC Code | 037332237101 |
| Product Type | Passive Cable |
| Technology | HDMI |
VIDEO
| Max Supported Video Resolution | HDMI: 3840 x 2160, Including 4096 x 2160 (4K x 2K) @ 60Hz |
| Max Supported Color Depth | 36-bit Deep Color |
INPUT
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 0.60 |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | PVC, ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.2mm |
| Wire Gauge (AWG) | 34/32/26 |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.18 |
| Unit Weight (lbs.) | 0.22 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 2.1 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| HDCP Specification | 1.4; 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images