Part Number: SU6000XFMR2UTAA TAA
- Converts high-voltage AC output into low voltage for powering low-voltage equipment
- 8 5-15/20R and 4 5-15R outlets for connecting components with 5-15P or 5-20P plugs
- Resettable circuit breakers protect connected equipment from hazardous overloads
- NEMA L6-30R outlet accepts high-voltage equipment
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
System Requirements
Compatible with SU6000RT3UTAA, SU5000RT, SU5000RTMB, SU6000RT, and SU6000RTMB UPS systems
Package Includes
- SU6000XFMR2UTAA SmartOnline Step-Down Isolation Transformer
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332214652 |
| Accessory Type | Isolation Transformer |
| Accessory Class | UPS Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
| UPS Input Cord Length (ft.) | 4 |
| Recommended Electrical Service | 208/240V 30A |
| Maximum Input Amps | 24 |
| Maximum Input Amps Details | 24A with L6-30P, 30A hardwired |
| Input Connection Type | L6-30P and hardwire input supported |
| Voltage Compatibility (VAC) | 208; 240 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 6000 |
| Output Receptacles | (8) 5-15/20R; (4) 5-15R; (1) L6-30R |
| Output Nominal Voltage | 120, 208/240V AC |
| Overload Protection | (2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered |
PHYSICAL
| Material of Construction | Steel |
| Form Factors Supported | Rack/Tower (2U) |
| Minimum Required Rack Depth (inches) | 25 |
| Shipping Dimensions (hwd / in.) | 8.80 x 22.00 x 27.00 |
| Shipping Weight (lbs.) | 82.60 |
| Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 21.760 |
| Unit Weight (lbs.) | 72.6 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| SU6000RT3UTAA | SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services & Extended Warranties
Preventive Maintenance
| Part Number | Description |
|---|---|
| TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
| TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
| TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
| TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
| Part Number | Description |
|---|---|
| TL9SW3Y6000UC | 3-Year Extended Warranty SU 3001-6000 VA UPS systems |
Unpacking & Assembly
| Part Number | Description |
|---|---|
| TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
| Part Number | Description |
|---|---|
| TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |