Part Number: SU6000RT3UTAA TAA
Provides battery backup, power protection and sine wave output for mission-critical IT installations, edge networks and other network applications that require TAA compliance.
- Online double conversion topology protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Pre-installed WEBCARDLXE network interface enables 24/7 remote control
- Optional extended battery modules allow extra runtime to keep equipment powered
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
6kVA/5.4kW/208V Battery Backup for IT Installations and Edge Networks
This SmartOnline® rack-mount online double-conversion UPS system provides uninterrupted battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. The SU6000RT3UTAA provides reliable power management for government, education, commercial, financial or healthcare networking components, including Cisco switches and servers.
Reliable, Expandable Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in the case of a prolonged blackout. Automatic restart after power outages reduces costly on-site visits. Hours of extra runtime can be achieved by connecting up to four optional extended battery modules (BP180RT3UTAA, sold separately).
Pre-Installed Network Management Card Allows 24/7 Remote Access
The WEBCARDLXE network interface enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options. Note: The SU6000RT3UTAA is not compatible with WEBCARDLX.
NEMA Outlets Protect Your Connected Components
Two L6-20R and two L6-30R managed outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. The SU6000RT3UTAA also supports hardwired output.
Intuitive LCD Interface Keeps You Informed at a Glance
The menu-driven LCD provides control settings and critical information to help diagnose any issues, including alarm and fault notifications. The interface rotates to accommodate both rack-mount and tower configurations, and tilts up to 45 degrees for more comfortable viewing.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO connectors permit emergency shutdown or remote restart of all connected equipment.
Versatile Installation Options
You can mount the SU6000RT3UTAA in just 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included support stands. The 10-foot power cord with NEMA L6-30P plug connects to a compatible AC outlet. A cable gland is included for alternate hardwire input.
TAA-Compliant for GSA Schedule Purchases
The SU6000RT3UTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 786689875794 |
| UPS Type | On-Line |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 24.8A |
| Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
| Nominal Input Voltage Description | Factory configured to 208V |
| UPS Input Connection Type | Hardwire; L6-30P |
| Input Circuit Breakers | Recommended 30A upstream |
| UPS Input Cord Length (ft.) | 10 |
| Recommended Electrical Service | 30A |
| Maximum Input Amps | 25 |
| Input Plug Type | NEMA L6-30P |
| Total Harmonic Distortion | < 2% THDV on linear load; < 5% THDV on non-linear load |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Output Capacity (VA) | 6000 |
| Output Capacity (kVA) | 6 |
| Output Capacity (Watts) | 5400 |
| Output Capacity (kW) | 5.4 |
| Output Capacity Details | 230/240V: 5400 watts; 220V: 5100 watts; 208V: 4800 watts; 200V: 4600 watts |
| Power Factor | 0.9 |
| Crest Factor | 3:1 |
| Nominal Voltage Details | 200V, 208V, 220V, 230V, 240V |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | 50 or 60Hz, autosensing or configurable as a frequency converter |
| Output Voltage Regulation (Line Mode) | +/- 1% |
| Output Voltage Regulation (Battery Mode) | +/- 1% |
| Output Circuit Breakers | 20A breaker protects L6-20R outlets |
| Output AC Waveform (AC Mode) | Pure Sine wave |
| Output (Watts) | 5400 |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V |
| Output Receptacles | (2) L6-20R; (2) L6-30R; Hardwire |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 3 min. (5400W) |
| Runtime Half Load (min.) | 8 min. (2700W) |
| Expandable Runtime | Yes |
| Expandable Runtime Description | Add up to 4 extended battery modules (EBM). Part number BP180RT3UTAA . |
| External Battery Pack Compatibility | BP180RT3UTAA |
| DC System Voltage (VDC) | 180 |
| Battery Access | Battery access door |
| Internal UPS Replacement Battery Cartridge | 744-A1974 |
| Battery Replacement Description | Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge. |
| Capacity (Ah) | 5 |
VOLTAGE REGULATION
| Voltage Regulation Description | Online, double-conversion power conditioning |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | LCD graphical display |
| Switches | RPO / ROO |
| Alarm Cancel Operation | Press ESC to silence the alarm |
| Audible Alarm | Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions |
| LED Indicators | 4 status-indicating LEDs |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Response Time | 0 ms |
PHYSICAL
| Primary Form Factor | Rackmount; Tower |
| Rack Height | 3U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
| Minimum Required Rack Depth (inches) | 31 |
| Minimum Required Rack Depth with External Battery Pack (cm) | 79 |
| Minimum Required Rack Depth with External Battery Pack (in.) | 31 |
| Optional Mounting Accessory Notes | 2 post rail kit available, part # RK2PC |
| Shipping Dimensions (hwd / in.) | 12.25 x 38.00 x 28.50 |
| Shipping Weight (lbs.) | 125.20 |
| UPS Housing Material | Metal |
| UPS Power Module Weight (kg) | 48.08 |
| UPS Power Module Weight (lbs.) | 106 |
| Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 27.030 |
| Unit Weight (lbs.) | 106.000 |
| Mounting Details | Includes 4 post rackmount and tower pedestal accessories |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode Efficiency Rating (100% Load) | 93 |
| AC Economy Mode Efficiency Rating (100% Load) | 98 |
| Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 1245 |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1895 |
| Operating Elevation | 0-3280 ft. (0-1000 m) |
| Audible Noise | <45 dB at 1 meter |
COMMUNICATIONS
| Network Management Cards | (1) WEBCARDLXE |
| Network Monitoring Port Description | WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and DB9 serial cables included |
| Network Management Card Description | Network management card included |
| Communications Interface | (1) Contact closure; (1) Included network card; (1) RS-232; (1) USB |
| Emergency Power Off (EPO)/Remote On-Off (ROO) | Yes |
LINE / BATTERY TRANSFER
| Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
| Low Voltage Transfer to Battery Power (Setpoint) | 176V |
| High Voltage Transfer to Battery Power (Setpoint) | 276V |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time |
| Green Energy-Saving Features | High efficiency economy mode operation |
APPLICATIONS
| UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1778; cTUVus |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
| Extended Service Plans | 5-year depot exchange plan: TL9SW5Y-6000UC
5-year onsite plan: TLWFLN75XX-6009UC
Startup 24x7: TLSU05NXXX-6009UC |
Questions & Answers
Accessories
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| 744-A1974 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 5kVA to 6kVA Online UPS Systems and EBMs |
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| BP180RT3UTAA | 180V Extended Battery Module (EBM) for SmartOnline UPS Systems, 3U Rack/Tower, TAA |
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUMH30HV | 5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (16 C13 & 2 C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
| PDUMV30HV2 | 5.8kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in. |
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
| E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems | |
| SU6000XFMR2UTAA | SmartOnline Step-Down Isolation Transformer, 208/240V to 120V, 6kVA, 6kW, 2U Rack-Mount, TAA | |
| SUPDMBP6K | SmartOnline Maintenance Bypass for Select 5kVA to 6kVA SmartOnline UPS Systems, 2 L6-30R and 2 L6-20R Outlets, 0U, TAA | |
| SUTFMR | 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower |
Documents & Downloads
Documentation
Product Literature
Product Images