Part Number: SM5000RT3UTAA TAA
Provides complete battery backup and pure sine wave power output for servers, network switches and other high-end distributed IT equipment.
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 5kVA / 5000VA / 4000W line interactive 6U rack/tower UPS, Sine wave output
- 208 and 120V output during brownouts to 151V and overvoltages to 260V
- USB, RS232, EPO and slot for network communication card options
- Expandable runtime, 8 single-outlet switched output load banks
- NEMA L6-30P input, 10 5-15R, 2 5-15/20R, 1 L6-30R and 1 L14-30R outlets
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
-
5kVA/4kW/208V/120V Battery Backup for Distributed IT, Telecom or Enterprise Deployments
This line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. The SM5000RT3UTAA is ideal for large and small network devices, storage and security equipment in labs, network closets, server rooms and data centers.Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Switchover from line to battery power happens within milliseconds to maintain continuous operation of connected equipment without interruption or rebooting. Extra runtime is available by connecting optional extended battery modules (BP48V60RT3UTAA, sold separately).Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The SM5000RT3UTAA maintains regulated 208/120V nominal output during brownouts and over-voltages from 151V to 260V while keeping the battery fully charged and ready to take over in case of power failure.Pure Sine Wave Output
Pure sine wave output power ensures maximum stability with sensitive equipment.Optional LXE Network Management Card Allows Remote Control and Access 24/7
The WEBCARDLXE (sold separately) enables access to advanced features like switchable load banks, automatic email messaging on power events, and full remote control of the UPS. The IP-based Auto Probe feature ensures network uptime by communicating with other network devices and automatically rebooting IT equipment when a loss of connectivity is detected.Managed NEMA Outlets Protect Your Connected Components
One L14-30R, one L6-30R, two 5-20R, and ten 5-15R outlets provide connected equipment with pure sine wave AC output and allow you to monitor total power consumption. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Eight 5-15R outlets are individually programmable load banks that let you shed non-critical loads to extend runtime for critical loads. Rear cooling fans help protect the UPS from overheating.Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.Front-Panel LED Interface for Convenient UPS Operation and Monitoring
The LED front-panel monitoring display features 5 LEDs that allow quick view of UPS and site power information. LEDs show UPS status: a green light means utility power is on and flashes in Standby Mode when charging the battery without AC output. When the AVR LED (Green) is on it means the UPS is automatically boosting or reducing incoming AC voltage to nominal values. The tri-color Load status LED indicates low levels and flashes red when UPS is overloaded. The tri-color Battery Charge Level LED indicates battery charge level in Line Mode and battery capacity remaining in Battery Mode. The red Battery Replace/Fault LED indicates an active alarm or fault. The control panel rotates to accommodate both rack-mount and tower configurations.Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO port permits emergency shutdown of all connected equipment.Versatile Installation Options
You can mount the SM5000RT3UTAA in just 6U of space in an EIA-standard 19-inch rack using the included hardware. You can also adapt it for tower installation using the optional 2-9USTAND (sold separately). The 10-foot power cord with NEMA L6-30P plug connects to a compatible AC outlet (Supports 4800W output capacity with a user-supplied 50A connection).TAA-Compliant for GSA Schedule Purchases
The SM5000RT3UTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332161475 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Nominal Input Voltage(s) Supported | 208V AC |
| UPS Input Connection Type | L6-30P |
| Input Circuit Breakers | 30A double-pole |
| UPS Input Cord Length (ft.) | 10 |
| Recommended Electrical Service | 30A 208V |
OUTPUT
| Output Capacity (VA) | 5000 |
| Output Capacity (kVA) | 5 |
| Output Capacity (Watts) | 4000 |
| Output Capacity (kW) | 4 |
| Output Capacity Details | Maximum output increases to 4800W when hardwired or a user supplied 50A rated input plug is used |
| Power Factor | 0.8 |
| Nominal Voltage Details | 208/120V nominal output in battery mode |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Line Mode) | 208 & 120V (-10%, +20%) |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| Load Management Receptacles | Eight switchable single-outlet 5-15R load banks |
| Output Circuit Breakers | 15A branch rated (x3) - 2 breakers support 5 5-15R outlets each, one breaker supports 2 5-20R outlets, L6-30R and L14-30R outlets are unbreakered |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 110V; 115V; 120V; 208V |
| Output Receptacles | (10) 5-15R; (2) 5-15/20R; (1) L14-30R; (1) L6-30R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 16 min. (4000W) |
| Runtime Half Load (min.) | 38 min. (2000W) |
| Expandable Runtime | Yes |
| External Battery Pack Compatibility | BP48V60RT3UTAA (multi-pack compatible) |
| DC System Voltage (VDC) | 48 |
| Battery Recharge Rate (Included Batteries) | 3 hours |
| Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151V to 260V |
| Overvoltage Correction | Input voltages between 240V and 260V are reduced by 12% |
| Undervoltage Correction | Input voltages between 180V and 199 are boosted by 12% |
| Severe Undervoltage Correction | Input voltages between 151V and 179 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
| LED Indicators | 5 LEDs indicate line power, battery power, load state, voltage regulation, and battery replace/fault status |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 1020 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 6U |
| Cooling Method | Fans |
| Included Battery Pack Dimensions (hwd / in.) | 5.2 x 17.5 x 22.8 |
| Included Battery Pack Weight (lbs.) | 163.140 |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
| Minimum Required Rack Depth (inches) | 3 |
| Minimum Required Rack Depth with External Battery Pack (cm) | 75 |
| Minimum Required Rack Depth with External Battery Pack (in.) | 29.5 |
| Minimum Required Rack Depth without External Battery Pack (cm) | 72 |
| Minimum Required Rack Depth without External Battery Pack (in.) | 28.25 |
| Optional Mounting Accessory Notes | 2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate power module and battery pack |
| Primary UPS Depth (mm) | 572 |
| Primary UPS Height (mm) | 132 |
| Primary UPS Width (mm) | 445 |
| Shipping Dimensions (hwd / in.) | 24.50 x 35.00 x 24.00 |
| Shipping Weight (lbs.) | 321.62 |
| Unit Dimension Details | Includes 3U UPS/power module and 3U external battery pack |
| UPS Housing Material | Steel |
| UPS Power Module Dimensions (hwd, in.) | 5.2 x 17.5 x 22.5 |
| UPS Power Module Weight (kg) | 42.18 |
| UPS Power Module Weight (lbs.) | 93 |
| Unit Dimensions (hwd / in.) | 10.500 x 17.530 x 22.500 |
| Unit Weight (lbs.) | 93 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode Efficiency Rating (100% Load) | 94% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1518 |
| Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
| Network Management Cards | WEBCARDLXE |
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total) |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and DB9 cabling included |
| EPO Port | RJ-11 style 4-wire connection jack with included 4-wire cable to connect to facility/room EPO system |
| Network Management Card Description | Network management card optional |
| Communications Interface | DB9 Serial; Slot for SNMP/Web interface; USB |
LINE / BATTERY TRANSFER
| Transfer Time | 2-4 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 151V |
| High Voltage Transfer to Battery Power (Setpoint) | 282V |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Sine wave output; Surge/noise protection |
| Grounding Details | Back panel grounding lug |
APPLICATIONS
| UPS Applications | Computer/Peripherals; High-End Desktop/Small Network; Large Network |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| BP48V60RT3UTAA | External 48V 3U Battery Pack for Select UPS Systems (BP48V60RT3UTAA-Compliant), TAA |
Network Interfaces and Sensors
| Model Number | Description | |
|---|---|---|
| WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| 2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
| 2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Documents & Downloads
Documentation
Design Resources
Product Literature
Certificates
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images