Part Number: SU5000XFMRT2U20

- Converts 208V AC input into 120V output for powering low-voltage equipment
- 12 NEMA 5-15/20R 120V outlets for connecting components with 5-15P or 5-20P plugs
- Resettable circuit breakers protect connected equipment from hazardous overloads
- NEMA L6-20R 208V pass-through outlet accepts one high-voltage component
- 10-ft. (3.05 m) power cord with L6-20P input plug connects to compatible AC source
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332139689 |
Accessory Type | Isolation Transformer |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 208V 20A |
Maximum Input Amps | 16 |
Input Connection Type | NEMA L6-20P |
Voltage Compatibility (VAC) | 208 |
Input Frequency | 60 Hz |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 3330 |
Output Receptacles | (12) 5-15/20R; (1) L6-20R |
Output Nominal Voltage | 120/208V AC |
Overload Protection | Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | Rack/Tower (2U) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Minimum Required Rack Depth (inches) | 24 |
Shipping Dimensions (hwd / in.) | 8.60 x 20.16 x 23.70 |
Unit Dimensions (hwd / in.) | 3.430 x 17.320 x 20.750 |
Unit Weight (lbs.) | 63.01 |
ENVIRONMENTAL
Relative Humidity | Up to 95% (non-condensing) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDU12IEC | 1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y6000UC | 3-Year Extended Warranty SU 3001-6000 VA UPS systems |
WEXT1H | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |