Part Number: SRSHELF2PUNIV
Adjustable-depth shelf is 21.7 in. deep to house a wireless access point or other non-mounted device and save space in your server room or network closet.
- Universal-mount 2U rack shelf secures non-rack equipment like WAPs and monitors
- Modular design allows custom mounting to accommodate various post depths
- Heavy-duty cold-rolled steel construction with maximum load capacity of 100 lb.
- Vented design maximizes airflow to protect equipment against excessive heat
- Easy to install in a standard 3 in. or 6 in. 2-post rack with included hardware
- 5-year limited warranty
Features
2U Vented Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® adjustable-depth shelf supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF2PUNIV has a maximum load capacity of 60 pounds (27 kilograms) when front-mounted cantilever-style and 100 pounds (45 kilograms) when mid-mounted.
Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf mounts easily into 2U of space in a standard three- or six-inch 2-post open frame rack using the included hardware. It is 21.7 inches (55.1 centimeters) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak.
Specifications
OVERVIEW
| UPC Code | 037332263162 |
| Product Type | 2-Post Shelf, Rackmount Shelf |
| Device Compatibility | Network Switch; Router |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Rack Height | 2U |
| Maximum Weight Capacity (lbs.) | 100 |
| Unit Dimensions (hwd / in.) | 3.460 x 19.090 x 21.890 |
| Unit Weight (lbs.) | 8.000 |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; REACH; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF2P1USHRT | SmartRack Cantilever Fixed Steel Rack Shelf - 1U, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg) | |
| SRSHELF2P1UTM | SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) | |
| SRSHELF2PCENTER | SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg) | |
| SRSHELF2PDP | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) | |
| SRSHELF2PTM | SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) | |
| SRSHELF2PUNIV | SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg) | |
| SRSHELF2PX2 | SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep) |