Part Number: SRSHELF4PHDVENT
Vented shelf adjusts to house a wireless access point and other non-rack devices to save space in your server room or network closet.
- Adjustable 1U rack shelf secures non-rack equipment like WAPs and monitors
- Heavy-duty cold-rolled steel construction with maximum load capacity of 250 lb. (113 kg.)
- Vented design maximizes airflow to protect equipment against excessive heat
- Side brackets adjust to the depth of your 4-post rack from 25 in. to 40.75 in.
- 5-year limited warranty
Features
1U Vented Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® adjustable-depth shelf supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF4PHDVENT has a maximum load capacity of 250 pounds (113 kilograms). It mounts easily into 1U of space in an EIA-standard 19-inch 4-post enclosure or open frame rack using the included hardware.
Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf is 25.38 inches (64.5 centimeters) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak. The side brackets are easily adjustable to the depth of your rack from 25.94 inches (65.9 centimeters) to 40.75 inches (103.5 centimeters).
Specifications
OVERVIEW
| UPC Code | 037332263131 |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Unit Dimensions (hwd / in.) | 1.730 x 19.000 x 26.100 |
| Unit Weight (lbs.) | 16.5 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
| SRSHELF4PHDTM | SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep) | |
| SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) |