Part Number: SRSHELF2P1USHRT
Vented shelf is 7 in. deep to house a wireless access point or other non-rack device and save space in your server room or network closet.
- Cantilever 1U rack shelf secures non-rack equipment like WAPs and monitors
- Heavy-duty cold-rolled steel construction with maximum load capacity of 40 lbs (18 kgs)
- Vented design maximizes airflow to protect equipment against excessive heat
- 2 units can be installed back-to-back to create a deeper shelf in same 1U rack space
- 5-year limited warranty
Features
1U Vented Cantilever Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® fixed shelf supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF2P1USHRT has a maximum load capacity of 40 pounds (18 kilograms). It mounts easily into 1U of space in an EIA-standard 19-inch 2-post or 4-post enclosure or open frame rack using the included hardware.
Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf is seven inches (17.8 centimeters) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak. You may mount two SRSHELF2P1USHRT shelves back-to-back in your rack to create a deeper shelf in the same 1U rack space.
Specifications
OVERVIEW
| UPC Code | 037332263155 |
| Product Type | Accessories / Shelf |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Rack Height | 1U |
| Maximum Weight Capacity (lbs.) | 40 |
| Unit Dimensions (hwd / in.) | 1.730 x 18.990 x 7.310 |
| Unit Weight (lbs.) | 2.5 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF2P1USHRT | SmartRack Cantilever Fixed Steel Rack Shelf - 1U, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg) | |
| SRSHELF2P1UTM | SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) | |
| SRSHELF2PCENTER | SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg) | |
| SRSHELF2PDP | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) | |
| SRSHELF2PTM | SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) | |
| SRSHELF2PUNIV | SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg) | |
| SRSHELF2PX2 | SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep) |