Part Number: PDU121506
This Model has been retired and replaced by PDU1215. An Owner's Manual and other information for the PDU121506 is available on the model support page
Features
Single-Phase 120V PDU Distributes Network-Grade Power to Multiple Loads
This basic PDU is an ideal no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Recommended for high-density IT environments, the PDU121506 features a single breakered load bank with 13 NEMA 5-15R outlets – 12 in the rear and one in front. A six-foot cord with NEMA 5-15P input plug connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads.
Up-to-Date Safety Features Protect Your Vital Equipment
The switchless design helps prevent an accidental shutdown, which could lead to costly downtime. A 15A circuit breaker protects connected components from dangerous overloads.
Versatile Installation Options Give You Plenty of Choices
The reversible all-metal housing comes with mounting brackets for installation in 1U of space in an EIA-standard 19-inch rack. You can also reorient the brackets for permanent mounting under a counter or on a wall with user-supplied hardware. With a compatible rack and PDUSIDEBRKT accessory (sold separately), you can adapt the PDU121506 rack PDU (rPDU) for vertical 0U rack-mounting as well.
Specifications
OVERVIEW
| UPC Code | 037332255747 |
| PDU Type | Basic |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 120 |
| Recommended Electrical Service | Single-phase 15A 120V service |
| Maximum Input Amps | 15 |
| Input Connection Type | NEMA 5-15P |
| PDU Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Capacity Details | 1.8kW (120V) / 15A total capacity; 12A max per 5-15R outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (13) 5-15R |
| Output Nominal Voltage | 120V |
| Overload Protection | 15A Breaker |
USER INTERFACE, ALERTS & CONTROLS
| Switches | No power switch |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported |
| Minimum Required Rack Depth (inches) | 7.5 |
| Outlets Measurement (Center to Center) | 30.2mm |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 2.20 x 20.40 x 9.30 |
| Unit Dimensions (hwd / in.) | 1.750 x 20.000 x 4.500 |
| Unit Weight (lbs.) | 4.9 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
| Grounding | Grounding lug |
STANDARDS & COMPLIANCE
| Product Certifications | RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images