Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U442-DOCK24DL3A

USB-C Universal Dock, Triple Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1/Gen 2 Hub, GbE, 100W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
USB-C Docking Station
Device Compatibility
Chromebook; Computer; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector
Technology
Cat6; DisplayPort; HDMI; Stereo Audio; Thunderbolt; USB 3.x
Country/Region
North America
Host Connector
USB C (FEMALE)
VIDEO
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Number of Monitors Supported
3
Video Ports
(2) DISPLAYPORT (FEMALE); (3) HDMI (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.4; HDCP 2.3
Resolutions Supported

3x HDMI and 2x DisplayPort video outputs support video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz to three displays simultaneously via DisplayLink software or DP 1.4 Alt Mode

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Extended Mode
Yes
Extended Mode Details

Extend a desktop across up to three HDMI or DisplayPort monitors

  • Capable of extending a computer's desktop to three connected HDMI or DisplayPort monitors at resolutions up to 4K @ 60 Hz (Note: The dock has 3x HDMI and 2x DisplayPort outputs total)
  • Compatible with both MST Mode or SST Mode
  • DisplayLink software allows Mac OS users to extend across three connected displays

Note:

  • The actual video resolution is dependent on the video specifications of the host computer, video cables and displays utilize
  • Triple display is not supported when connected to a USB-A host port as the "Display 3" HDMI port is DisplayPort Alt Mode-only.
Mirror Mode
Yes
Mirror Mode Details
  • Mirror video content from a Windows, Mac OS, Chrome or other computer to three HDMI or DisplayPort monitors

    • Capable of mirroring video content from a host laptop to three connected HDMI or DisplayPort monitors at resolutions up to 4K @ 60 Hz (Note: The dock has 3x HDMI and 2x DisplayPort outputs total)
    • Compatible with both MST Mode or SST Mode
    • DisplayLink software allows Mac OS users to extend across three connected displays

    Note:

    • The actual video resolution is dependent on the video specifications of the host computer, video cables and displays utilize
    • Triple display is not supported when connected to a USB-A host port as the "Display 3" HDMI port is DisplayPort Alt Mode-only.
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:0; 4:4:4
EDID Support
Yes
Signal Transmission
Unidirectional
Bandwidth
48 Gbps
DisplayPort Alt Mode
Yes
DSC Support
Yes
 
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details
  • 3.5mm Audio jack for headphones and microphones audio in/out
  • Supports CTIA
 
 
DATA
Data Ports
(4) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 hz, 2.5A
AC Power Adapter Output Specs (V / A)
21V/7.1A
AC Power Adapter Cord Length (ft.)
3.94
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120
Input Plug Type
IEC-320-C6
Bus Powered
No
Power Source
AC Adapter with detachable power cord
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter with detachable power cord
DC Barrel Plug
OD: 5.5 x 2.1 x 11mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
 
CONNECTIONS
Number of Ports
13
Side A - Connector 1
(1) USB C (FEMALE)
Side A - Connector 2
(3) HDMI (FEMALE)
Side A - Connector 3
(2) DISPLAYPORT (FEMALE)
Side A - Connector 4
(1) RJ45 (FEMALE)
Side B - Connector 1
(1) USB C (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(1) 3.5MM (FEMALE); (3) USB A (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power Button: (1x) White; RJ45 Port: (1x) Orange (Network connection established), (1x) Green (Transmitting data)
CHARGING
Number of Charging Ports
6
Total Charging Watts
134
Charging Port Type
(4) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports
(4) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 2.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports Details

(1) USB-C host port supports up to 134 Watts of total charging capacity, with 38 Watts dedicated to the unit itself and 96 Watts allocated for charging a connected host device
(2) USB-A ports support 5V/1.5A (7.5W) charging to a connected smartphone or other device
(2) USB-A ports support 900mA (0.9A) maximum for allowing connected devices to function
(1) USB-C port supports 5V/1.5A (7.5W) charging to a connected smartphone or other device
    * All USB ports support short-circuit and over-current protections

Compatible Devices
Chromebook; Laptop
 
 
 
 
PHYSICAL
Color
Black; Silver
Material of Construction
ABS + PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
5.0mm
Wire Gauge (AWG)
24+34
Cable Length (ft.)
0.66
Cable Length (in.)
7.87
Total Number of Ports
5
Unit Dimensions (hwd / in.)
0.870 x 8.860 x 3.350
Unit Packaging Type
Box
Unit Weight (lbs.)
0.984
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
50° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Power Provided to Connected Device(s)
100W
 
 
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
5
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps); USB 3.2 Gen 2 (Up to 10 Gbps)
MST Support
Yes
Multi-Resolution Support
Yes
Network Speed Support
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps
Antibacterial
No
Ethernet Support
Yes
Suspend Mode Support
Yes
HDCP Specification
1.4; 2.3
Driver Required
Yes
Recommended Category Cable
Cat6
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1
Product Compliance
FCC (USA); RoHS; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
STORAGE
 
 
U442-DOCK5D-GY

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, Memory Card, 100W PD Charging, Detachable Cord

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Device Compatibility
Chromebook; Laptop; Monitor/HDTV; Phone
Technology
Cat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported
3840 x 2160 (4K x 2K) @ 30 Hz
Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 @ 30 Hz
Extended Mode
Yes
Extended Mode Details

Extend your workspace to across a connected display at video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz

Mirror Mode
Yes
Mirror Mode Details

Mirror video from the USB-C port on a laptop to a connected display at video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz

Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
Yes
Signal Transmission
Unidirectional
 
DisplayPort Alt Mode
Yes
DSC Support
Yes
AUDIO
 
 
 
 
DATA
Data Ports
(3) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
 
INPUT
 
 
 
 
 
 
 
Bus Powered
Yes
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
9
Side A - Connector 1
USB C (FEMALE)
 
 
 
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(3) USB A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
Ports
1
Ports Detail

Connect to a wired Gigabit Ethernet network via the built-in RJ45 port on the dock.

Dock Connectors
USB-C, USB-C PD Data/Charging, (3) USB-A 3.2 Gen1, MICRO SD, SD, HDMI, RJ45
Side B - Connector 4
USB C (FEMALE)
Side B - Connector 5
MICRO SD (FEMALE)
Side B - Connector 6
SD (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power) and Orange (Activity)
CHARGING
Number of Charging Ports
4
Total Charging Watts
100
Charging Port Type
(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • One USB-A port supports 5V 1.5A (7.5W) for quickly charging mobile devices
  • All three USB-A ports share 5V 2A (10W) when connected to a PD 3.0 compliant charger
  • The USB-C PD Charging/Data port provides up to 20V 5A (100W) to charge the host laptop via a compatible wall charger
Compatible Devices
Chromebook; Laptop; Smartphone
Total Charging Amps
2
Charging Ports / Amps
1.5A; 5A
 
 
PHYSICAL
Color
Gray
Material of Construction
Aluminum
 
Connector Color
Black
 
Cable Outer Diameter (OD)
4.2mm
 
Cable Length (ft.)
0.39
Cable Length (in.)
4.72
Total Number of Ports
9
Unit Dimensions (hwd / in.)
0.600 x 5.000 x 2.400
Unit Packaging Type
Box
Unit Weight (lbs.)
0.30
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/2A (10W), USB-C PD: 20V/5W (100W)
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
EDID Compatible
Yes
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
 
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
No
Multi-Resolution Support
No
Network Speed Support
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
 
Ethernet Support
Yes
Suspend Mode Support
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Transfer Rate
5 Gbps
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Remote Wakeup Support
Yes
SD Card Specification
SD; Micro SD
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
TAA Compliant Option
N
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD) can be used simultaneously
U444-06N-H3UC2

USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.2

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Hub
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV
Technology
HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
THUNDERBOLT 3 (Type-C MALE); USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.2; DisplayPort 1.4
Resolutions Supported

Connect an external display to the

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode); 3840 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode)
Extended Mode
Yes
Extended Mode Details

Extend the host computer's desktop to a connected HDMI display at the following video resolutions:

For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 60 Hz

For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 30 Hz

Mirror Mode
Yes
Mirror Mode Details

Mirro video output from the host computer to a connected HDMI display at the following video resolutions:

For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 60 Hz

For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 30 Hz

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
Yes
Signal Transmission
Unidirectional
Bandwidth
18 Gbps
DisplayPort Alt Mode
Yes
DSC Support
Yes
Recommended Cabling

P568-Series 4K HDMI Cabling

AUDIO
 
 
Audio Output
HDMI
 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
 
 
INPUT
 
 
 
 
 
 
Input Plug Type
USB-C (MALE)
Bus Powered
Yes
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus; USB
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
 
 
 
Side B - Connector 1
(3) USB A (FEMALE)
 
 
Connector Plating
Nickel
Connector Style
Straight
 
 
 
Side B - Connector 4
HDMI (FEMALE)
Side B - Connector 5
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
4
Total Charging Watts
100
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports
(1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • USB-A 7.5W (5V / 1.5A) Port
  • USB-C 100W (20V/5A) PD 3.0 Port
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
Total Charging Amps
1.6A (USB-A x3); 5A (PD Charge)
Charging Ports / Amps
1.5A; 5A
Charging Method
USB
 
PHYSICAL
Color
Black
Material of Construction
TPE, ABS
Cable Jacket Color
Black
 
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.3mm
 
Cable Length (ft.)
0.56
Cable Length (in.)
6.69
Total Number of Ports
5
Unit Dimensions (hwd / in.)
0.450 x 1.340 x 4.170
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0661
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
 
Power Provided to Connected Device(s)
100W PD 3.0 Charging; (5V/1.5A) 7.5W
Relative Humidity
10% to 90% RH, Non Condensing
 
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
HDCP Specification
1.4; 2.2
Driver Required
No
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
TAA Compliant Option
N
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
 
 
U444-06N-H4GU-C

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Tablet; Watch
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported

4K 30Hz (3840 x 2160)

Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
Extended Mode Details

Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Mirror Mode
Yes
Mirror Mode Details

Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
 
EDID Support
Yes
 
 
DisplayPort Alt Mode
Yes
DSC Support
No
Recommended Cabling

P568-Series 4K HDMI Cabling

AUDIO
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports 7.1 channel surround sound via HDMI port

 
Audio Specification
7.1 channel surround sound via HDMI port
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
INPUT
 
 
 
 
 
 
 
Bus Powered
Yes
 
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter; Bus
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Consumption (Watts)
2.80
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
 
 
 
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
Ports
1
Ports Detail

Connect to a wired Ethernet network at Gigabit speeds (10/100/1000Mbps).

 
Side B - Connector 4
USB C (FEMALE)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 (x1 Green, x1 Orange)
CHARGING
Number of Charging Ports
2
Total Charging Watts
60
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Supports host device charging up to 20V/3A (60W)
  • USB-A Fast Charge port supports device charging up to 5V/1.5A (7.5W)
 
Total Charging Amps
3
Charging Ports / Amps
1.5A; 3A
 
Charging Amps per Port
1.5; 3
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Color
White
 
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
 
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
4
Unit Dimensions (hwd / in.)
0.570 x 1.570 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.10
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C); 5V 1.5A (7.5W) USB-A
 
BTUs
9.6 BTU/Hr
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
 
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
Network Speed Support
1 Gbps (Gigabit)
 
Ethernet Support
Yes
Suspend Mode Support
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 UTP Cables
 
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Remote Wakeup Support
Yes
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
TAA Compliant Option
N
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.