Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extreme-temperature battery module reinforces UPS runtime in harsh environments with very wide operating temperature ranges.

  • Battery module for the 120V Extreme Temperature Network Class UPS 
  • Recommended for operating temperatures -40°C to 80°C
  • Ensures predictable runtimes are attained in harsh environment applications
  • Rugged leakproof construction requires no regular maintenance
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 18-month limited warranty

Features

UPS Battery Cartridge for High-Temperature Applications
The RBC12V100ET external battery pack provides extended battery runtime when paired with expandable 24V or 48V Extreme Temperature Network Class UPS systems (sold separately). Each battery pack includes all necessary M6 terminal hardware to secure the battery cable (not included; see the user guide for details). The Extreme Temp UPS comes with an Anderson PA75 DC Connection kit for safe and straightforward installation. The battery temperature sensor cable protects the battery system from overcharging in high-temperature environments. 

TAA-Compliant for GSA Schedule Purchases
The RBC12V100ET is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • RBC12V100ET Extreme Temperature Battery
  • (2) M6 bolts
  • (2) Lock washers
  • (2) Flat washers
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332285911
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Expandable Runtime DescriptionMultiple RBC12V100ET can be combined in a series configuration to match the 24V or 48V DC system voltage of the Extreme Temperature Network UPS. Configure additional battery strings in series-parallel configuration for increased runtime (See manual for more information).
DC System Voltage (VDC)12
Typical Battery Lifespan3 - 5 years, depending on host UPS operating conditions
Capacity (Ah)100
PHYSICAL
Shipping Dimensions (hwd / in.)11.50 x 10.00 x 7.50
Unit Dimensions (hwd / in.)8.410 x 12.150 x 6.650
Unit Weight (lbs.)66.560
STANDARDS & COMPLIANCE
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
120VAC 24VDC 2000VA 1600W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire SMART1524ET SMART1524ET 120VAC 24VDC 2000VA 1600W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire
120VAC 48VDC 2000VA 1600W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire SMART1548ET SMART1548ET 120VAC 48VDC 2000VA 1600W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.