Part Number: BPGC2500L
External battery pack provides extended runtime for equipment connected to the GC3000L portable power station in outdoor or indoor applications.
- Lithium-ion battery provides pure sine wave power to connected electronics
- Connects to GC3000L portable power station to allow additional runtime
- Adds up to 2.5 kWh per unit for a total of 17.5 kWh (max of 6 battery pack expansions)
- LED indicators provide SOC, voltage, temperature, alarm and other status information
- 2-year limited warranty
Features
Backup Battery Pack Gives Your Compatible Portable Power Station Extended Runtime
The BPGC2500L offers extended battery runtime when used in conjunction with certain Eaton portable power stations, such as the GC3000L (sold separately). It features a lithium iron phosphate battery (LiFePO4) that provides pure sine wave power to connected electronics. Cabling is included.
Provides Up to 2.5 kWh per Unit
This battery expansion module adds up to 2.5 kWh per unit when connected to a portable power station. When the maximum number of six BPGC2500L battery pack extensions are daisy-chained to a portable power station, a total of 17.5 kWh (including the power station's internal battery) extends runtime for connected equipment. LEDs indicate state of charge (SOC), voltage, temperature, alarm and other status information.
System Requirements
Compatible with Eaton GC3000L portable power station
Package Includes
- BPGC2500L 2500Wh Battery Pack Expansion
- External battery cable
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332286130 |
| Product Type | Portable Power Station |
| Charging Form Factor | Direct Plug-In |
| Accessory Type | Battery |
| Country/Region | North America |
INPUT
| Input Phase | Single-Phase |
| Recommended Electrical Service | 120V |
| Voltage Compatibility (VDC) | 13-45 |
| Input Cord Length (ft.) | 2.46 |
| Power Source | Power Cord |
OUTPUT
| Pure Sine Wave Output | Yes |
| Output Receptacles | Hardwire |
| Overload Protection | Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V |
BATTERY
| Battery Type | Lithium-ion (LiFePO4) |
| Expandable Battery Runtime | Yes |
| DC System Voltage (VDC) | 40-57.6 |
| Battery Pack Accessory (Optional) | GC2500L battery pack, expandable to 17.5kWh |
| Typical Battery Lifespan | 4000 cycles |
| Lithium Batteries | Yes |
| Capacity (Wh) | 2560 |
| Capacity (Ah) | 50 |
VOLTAGE REGULATION
| Overvoltage Correction | Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V |
CHARGING
| Total Charging Amps | 50 |
| Charging Method Detail | Unit must be connected via cable to GC3000L to recharge. |
PHYSICAL
| Color | Black |
| Rack Height | 0U |
| Cooling Method | Air |
| External Battery Pack Form Factor | Tower |
| Cable Length (in.) | 29.52 |
| Shipping Dimensions (hwd / in.) | 22.80 x 13.70 x 13.40 |
| Shipping Weight (lbs.) | 63.27 |
| Unit Dimensions (hwd / in.) | 14.000 x 10.600 x 8.860 |
| Unit Weight (lbs.) | 55.6 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 113°F (-20° to 45°C) |
| Storage Temperature Range | -4° to 113°F (-20° to 45°C) |
| Operating Humidity Range | 10%-85% (non-condensing) |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
| Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |