Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


BPGC2500L

2500Wh Battery Pack Expansion for the GC3000L Portable Power Station

More Info
Check Prices
OVERVIEW
Product Type
Portable Power Station
Charging Form Factor
Direct Plug-In
Accessory Type
Battery
Country/Region
North America
INPUT
Input Phase
Single-Phase
Recommended Electrical Service
120V
Voltage Compatibility (VDC)
13-45
Input Cord Length (ft.)
2.46
Power Source
Power Cord
OUTPUT
Pure Sine Wave Output
Yes
Output Receptacles
Hardwire
Overload Protection
Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V
BATTERY
Battery Type
Lithium-ion (LiFePO4)
Expandable Battery Runtime
Yes
DC System Voltage (VDC)
40-57.6
Battery Pack Accessory (Optional)
GC2500L battery pack, expandable to 17.5kWh
Typical Battery Lifespan
4000 cycles
Lithium Batteries
Yes
Capacity (Wh)
2560
Capacity (Ah)
50
VOLTAGE REGULATION
Overvoltage Correction
Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V
CHARGING
Total Charging Amps
50
Charging Method Detail

Unit must be connected via cable to GC3000L to recharge.  

PHYSICAL
Color
Black
Rack Height
0U
Cooling Method
Air
External Battery Pack Form Factor
Tower
Cable Length (in.)
29.52
Unit Dimensions (hwd / in.)
14.000 x 10.600 x 8.860
Unit Weight (lbs.)
55.6
ENVIRONMENTAL
Operating Temperature Range
-4° to 113°F (-20° to 45°C)
Storage Temperature Range
-4° to 113°F (-20° to 45°C)
Operating Humidity Range
10%-85% (non-condensing)
FEATURES & SPECIFICATIONS
Overcurrent Protection
Yes
Overvoltage Protection
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1
Product Compliance
FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.