Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Simultaneous support for 3 users (1 local, 2 remote)
  • Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
  • Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
  • Blade server support
  • Virtual Media allows computers connected using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
  • Remote Authentication: RADIUS, LDAP, LDAPS, and Active Directory
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

This 32-port NetDirector® Cat5 IP KVM Switch is the optimal solution for remotely controlling multiple computers (combination of PS/2, USB and Serial) by up to three (one Local and two Remote) independent, simultaneous users. Both DVI and VGA console ports are included for connection of either a DVI or VGA monitor. High video resolution: up to 1600 x 1200 at 60 Hz with 32-bit color depth for the local console and up to 1600 x 1200 at 60 Hz with 24-bit color depth for remote sessions up to 164 feet (50 meters). A full-screen graphical OSD with multi-level authentication (Super Administrator, Administrator and User) allows you to quickly and efficiently manage your installation, and can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese. Critical events on the installation can be tracked via email notification, SNMP traps, the Windows-based log server or Syslog server. Accessing the connected computers is a breeze. View multiple computers at the same time using panel array mode, automatically sync USB mice and access the on-screen keyboard feature in numerous language formats. Virtual Media allows computers connected using a B055-001-USB-V2 Server Interface Unit to access DVD/CD drives, flash drives and other storage media as if they were directly connected to the computer. In addition, three USB ports are located on the front panel of the unit for use with Virtual Media or an external keyboard and mouse. Also located on the front of the KVM is a USB Mini-B port that allows for direct connection of a laptop for easy console operation of the switch. Other features include FIPS 140-2 level 1 security standards support, dual power supplies that allow the unit to continue running in the event one power supply stops receiving power, temperature sensors that control the speed of the unit's cooling fans, remote authentication support via RADIUS, LDAP, LDAPS and Active Directory, dial-in modem access and non-browser access using Windows and Java applications. Constructed of heavy-duty steel housing.

Features

  • Up to 3 users (1 Local, 2 Remote) can simultaneously access the connected computers/servers
  • Features two RJ45 network ports for redundant or dual-IP operation
  • Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
  • High video resolution: up to 1600 x 1200 @ 60Hz – 32 bit color depth for the local console; up to 1600 x 1200 @ 60Hz with 24 bit color depth for remote sessions at up to 164 ft. (50 m)
  • Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
  • Blade server support
  • Multi-level authentication; Super Administrator, Administrator and User
  • Advanced encryption technologies - 1024 bit RSA; 56 bit DES; 256 bit AES and 128 bit SSL
  • Supports FIPS 140-2 level 1 security standards
  • View multiple ports at the same time using the panel array mode feature
  • Virtual Media allows computers connected to the KVM using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
  • An additional three USB ports are located on the front of the KVM for the sharing of USB peripherals.
  • Also located on the front of the KVM is a USB Mini-B port that allows for direct connection of a laptop for easy console operation of the switch.
  • Remote authentication support; RADIUS, LDAP, LDAPS and Active Directory
  • Track critical events on the installation via email notification, SNMP traps, Windows-based Log Server or Syslog server
  • Dual power supplies allow the unit to continue running in the event one power supply ceases to receive power
  • Built-in sensors increase/decrease the speed of the unit's cooling fans according to the temperature
  • Dial-in / Dial-out modem support
  • Graphical OSD can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese
  • Features an on-screen keyboard with numerous language formats
  • Supports 10Base-T, 100Base-T, 1000Base-T, Auto-Sense, TCP/IP, HTTP, DNS, DHCP, UDP, ARP and Ping
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Compatible with all major operating systems
  • Constructed of heavy-duty steel housing

System Requirements

  • Remote Console Computers (Web Browser) - To access the KVM switch via web browser, your computer needs to be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher, and your browser must support 128-bit SSL encryption.
  • Browsers - The NetDirector Cat5 IP KVM switch supports the following browsers; Internet Explorer 6 and higher, Firefox 1.5 and higher, Mozilla 1.7 and higher, Safari 2.0 and higher, Opera 9.0 and higher, and Netscape 8.1 and higher.
  • Remote Console Computers (non-Browser Windows or Java Client) - To access the KVM switch using the non-browser based Windows client, your computer/server must be running Windows, and DirectX 7.0 or higher must be installed. To access the non-browser based Java client, your computer must be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher.
  • Connected Computers/Servers - Computers/servers being connected to the KVM switch must have a Displayport, DVI, HDMI or VGA port and USB or PS/2 Keyboard and Mouse ports.
  • Operating Systems - Compatible with all major operating systems
  • B055-001-USB, B055-001-USB-V2, B055-001-SER, or B055-001-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
  • Hardware versions: A new hardware version (v2) of the B064-032-02-IPG was released in 2016, and it requires different firmware than was used in the previous version (v1). In the Technical Support page for the B064-032-02-IPG you will find a zip folder for the v1 KVM. In addition to including the applicable firmware, it contains a Word document that will tell you how to determine which hardware version you have, and therefore, which firmware you need to use. If you have a v2 KVM, the latest firmware is that which came pre-installed on the KVM.

Package Includes

  • B064-032-02-IPG (2+1 User) NetDirector Cat5 IP KVM switch
  • (x2) C13 to 5-15P power cords
  • Quick start guide
  • RJ45 to DB9 adapter for dial-In modem functionality
  • Grounding wire
  • Set of foot pads
  • Rackmount hardware
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332151537
Max CPU32
TechnologyCat5/5e; DVI; PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution1600 x 1200 @60Hz
Max Number of Ports (Entire Chain)32
Extended ModeNo
Mirror ModeNo
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.8
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
Power Input ReceptacleIEC-320-C14
OUTPUT
Frequency Compatibility50 / 60 Hz
CONNECTIONS
Number of Ports32
Computer/Server Ports(x32) RJ45 Female
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsDVI; Serial; USB; VGA
Side A - Connector 1(32) RJ45 (FEMALE)
Side B - Connector 1(1) DVI-D DUAL LINK (FEMALE)
Side B - Connector 2(1) HD15 (FEMALE)
Side B - Connector 3(5) USB A (FEMALE)
Side B - Connector 4(3) RJ45 (FEMALE)
Side B - Connector 5(2) 3.5MM (FEMALE)
Local Console Ports - Port 3(x2) PS/2 Female (via B015-000, sold separately))
PHYSICAL
ColorBlack
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)5.20 x 20.20 x 22.60
Shipping Weight (lbs.)16.50
Unit Dimensions (hwd / in.)1.720 x 17.060 x 16.270
Unit Weight (lbs.)12.10
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32° to 104°F (0° to 40°C)
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access  Yes
Network Compatibility1000 Mbps
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users3
Autoscan (Y,N)  Y
Autoscan Duration  User-definable from 1 to 255 seconds; default of 5 seconds
REMOTE ACCESS
Access TypeRemote
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

IP Remote Access KVM Switches include built-in IP remote access (also known as KVM over IP), so you can manage servers over a local network or over the Internet through a standard browser or multi-platform client software. For a full explanation of IP KVM switches, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) N001-003-BK N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) N001-005-BK N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) N001-007-BK N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)

Accessories

  Model Number Description
NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA B055-001-C B055-001-C NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA
NetDirector PS/2 Server Interface Unit (B064-Series), TAA B055-001-PS2 B055-001-PS2 NetDirector PS/2 Server Interface Unit (B064-Series), TAA
NetDirector Serial Server Interface Unit (B064-Series), TAA B055-001-SER B055-001-SER NetDirector Serial Server Interface Unit (B064-Series), TAA
NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA B055-001-UDP B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA
NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA B055-001-UDV B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA
NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA B055-001-UHD B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA
NetDirector USB Server Interface Unit (B064-Series), TAA B055-001-USB B055-001-USB NetDirector USB Server Interface Unit (B064-Series), TAA
NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA B055-001-USB-V2 B055-001-USB-V2 NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA
NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA B055-001-USB-VA B055-001-USB-VA NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA
NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA B055-001-UV2CAC B055-001-UV2CAC NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1S Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2S Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.