Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/15/2025

Features

Theft-Deterrent Replacement Handle Prevents Unauthorized Access to Your Rack Cabinet
This SmartRack replacement lock handle kit helps you securely store your valuable rack-mounted equipment to protect it from damage, tampering or theft. It’s recommended for data centers, server rooms or network closets where you need your floor-standing rack enclosures to be protected from unauthorized access. It’s also ideal security for colocation racks in which cabinets are assigned to multiple tenants.

Swing Handles Come with 4-Digit Combo Lock and SFIC Lock Core
The SRCOMBO4SFIC fits SmartRack enclosure door assemblies equipped with handles. Replacement swing handles for front and rear doors are included. They replace the rack cabinet’s existing door handles using the included mounting hardware. The four-digit combination lock with up to 10,000 different combinations can be easily reset and changed as often as you want. The replaceable small format interchangeable core (SFIC) allows quick and convenient rekeying if access requirements change. Bypass keys are also included for facility and IT managers who require access.

System Requirements

SmartRack floor-standing enclosure with front and/or rear door handles

Package Includes

  • (2) Locking handles
  • (2) Keys
  • Temporary SFIC core
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332288950
Accessory TypeHandle Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)6.77 x 3.22 x 2.05
Unit Dimensions (hwd / in.)6.300 x 1.420 x 1.340
STANDARDS & COMPLIANCE
Product ComplianceEIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.