Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Combines IT rack and cooling enclosures to form one compact, configurable performance optimized data center (POD).

  • Reduces deployment time, lowers your costs and simplifies the launching process
  • Houses up to 88U of rack-mount equipment on built-in mounting rails
  • Slim 12 kW in-row cooling unit helps prevent equipment downtime due to overheating
  • Ships ready for immediate population, connection and powering up
  • Ideal for edge computing, AI and machine learning, and manufacturing applications

Features

Scalable Modular Data Center Promotes Quick Configuration and Lower Costs
The growth of edge computing and distributed AI has increased demand for small data centers with shorter deployment cycles, lower costs and optimized capacity. This SmartRack® Modular Data Center is composed of IT rack and cooling enclosures that form a performance optimized data center (POD). This solution reduces deployment time, lowers cost and simplifies the process of launching a new data center.

Easy Configuration and Scalability
The SRP-2R-C12’s dual IT rack enclosures each house up to 44U of rack-mounted equipment on built-in rails. The cooling enclosure comes with a slim 12 kW in-row cooling unit (SRCOOLDXRW12) to help prevent equipment malfunctions due to overheating or fluctuating temperatures. Together, the IT rack enclosures and the data center cooling enclosure form an efficient closed-loop cooling system. 

Equipment Protection
POD enclosures protect equipment from physical and environmental conditions found in factories, warehouses and other edge computing locations. Power and data cables are separated from cooling lines, protecting them from moisture. The IT rack enclosures have locking front and back doors with clear acrylic windows that allow convenient visual monitoring of equipment.

Efficient Cooling
The SRCOOLDXRW12 in-row precision cooling system includes an outdoor condenser. Removable side panels form a closed-loop cooling system with the rack enclosures to help prevent equipment malfunctions due to overheating or fluctuating temperatures. Precision cooling eliminates hot spots, prevents hot/cold mixing, reduces energy consumption, increases cooling capacity and decreases fan noise. A user-friendly color touchscreen allows local access to data and status information. The built-in WEBCARDLXMINI network interface allows remote monitoring and control. 

Hassle-Free Transport and Positioning
The POD’s modular data center enclosures are durable enough to be transported on a standard flatbed truck. They arrive on-site ready to be populated, connected and powered. Included metal casters help you move the enclosures into their permanent position. 

Simple Maintenance Access
Access to equipment is easy through the enclosures’ removable, locking side panels. The cooling unit’s filters are user-replaceable with readily available standard-size filters.

Package Includes

SRP-2R-C12 SmartRack Modular Data Center

RoHS compliant

Specifications

OVERVIEW
UPC Code037332287809
INPUT
Input Connection Type3-wire / 4-wire + Ground
Voltage Compatibility (VAC)208
Input Frequency60 Hz
COOLING
Airflow1,475 CFM
Cooling TypeActive
Cooling Capacity (BTUs)43686
Cooling Capacity (kW)12.8
RefrigerantR410A
Full Cooling SpecificationsDirect Expansion (DX)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display7-inch color touchscreen
PHYSICAL
ColorBlack
Rack Height  44U
Maximum Device Depth (in.)48.7
Unit Dimensions (hwd / in.)95.070 x 64.250 x 64.880
Unit Weight (lbs.)1977
Weight Capacity - Stationary (lbs.)3000
Complete Configuration Dimensions (hwd / in.)95.070 x 64.250 x 64.880
Complete Configuration Dimensions (hwd / cm)241.48 x 163.20 x 164.80
ENVIRONMENTAL
Operating Temperature Range64° to 104°F (18° to 40°C)
Storage Temperature Range-40° to 140°F (-40° to 60°C)
Operating Elevation0-13123 ft. (0-4000 m)
Audible Noise< 68 DBA
Operating Humidity Range5 to 80% RH
Condensate Drain Pumps (L/HR)9 liters/hr per cooling unit
Condensate Water DrainsYes
FEATURES & SPECIFICATIONS
Grounding DetailsFront and back door frames
Compressor TypeRotary (Inverter Driven)
Sound Level (Noise)< 68 DBA
Ingress Protection (IP) RatingIP54
Built-in Cable ManagementYes
Fans (Type/Quantity)EC 0-2000 RPM x 3
LockingYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product ComplianceFCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details1-year limited warranty for cooling unit; 5-year limited warranty for Rack Enclosure
COMPONENTS
IT Rack DescriptionIT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity  2
Cooling Enclosure DescriptionCooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Cooling Enclosure Quantity1
Service Enclosure Quantity  0

Questions & Answers

SmartRack Modular Data Center components can be combined in a variety of ways to address the needs of diverse applications. As computing needs grow, more enclosures can be added. Contact an Eaton sales representative to discuss your needs.

Was this information helpful? Yes No
Need more help? Contact Technical Support

A variety of door lock options are available, ranging from basic, localized security to remote opening, biometric scanners, and RFID. Read more about Modular Access Control System for Rack Enclosures.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting SRCABLEDUCTVRT SRCABLEDUCTVRT SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting SRCABLERINGVRT SRCABLERINGVRT SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting

Accessories

  Model Number Description
SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces SR1UPANEL200 SR1UPANEL200 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces SR1UPANEL50 SR1UPANEL50 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems SRCOOLDXRWLTKIT SRCOOLDXRWLTKIT Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems
Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units SRCOOLLONGPKIT SRCOOLLONGPKIT Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) SRSHELF4PHD SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)
SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) SRSHELF4PKYBD SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep)
SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSL SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSLHD SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.