Part Number: P138-000-DVI

- Connect a DVI Monitor to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
- 8 in. overall length
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This mini-DVI to DVI-D Digital Female Video Adapter Cable allows you to connect a DVI-D Display to the mini-DVI port found on some Apple computer models. Supports Single-Link digital transmission with resolutions up to 1920 x 1200 at 60 Hz.
Specifications
OVERVIEW
UPC Code | 037332152138 |
Product Type | Video Adapter |
Device Compatibility | Computer; Laptop; Tablet |
Technology | DVI |
CONNECTIONS
Side A - Connector 1 | MINI-DVI (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Cable Length (ft.) | 0.7 |
Cable Length (in.) | 8 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.31 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 0.14 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images