Part Number: P137-06N-HDR-W
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Active adapter converts Single- and Dual-Mode DP++ output for viewing on display
- Compact unit fits easily into pocket, briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with Mini DisplayPort output
- Display device with HDMI input
Package Includes
- P137-06N-HDR-W Mini DisplayPort to HDMI 4K Adapter - M/F, White, 6 in.
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332241269 |
| Product Type | Video Adapter |
| Technology | HDMI; DisplayPort |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
INPUT
| Built-In Cable Length (ft.) | 0.328 |
| Built-In Cable Length (in.) | 3.94 |
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | (1) MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | (1) HDMI (FEMALE) |
PHYSICAL
| Color | White |
| Material of Construction | ABS, PVC |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.8MM |
| Unit Dimensions (hwd / in.) | 0.570 x 1.460 x 1.650 |
| Unit Weight (lbs.) | 0.088 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH (No Condensation) |
| Storage Humidity Range | 5% to 90% RH (No Condensation) |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 3 ft. | |
| P568-006-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 6 ft. | |
| P568-010-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 10 ft. | |
| P568-015-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 15 ft. | |
| P568-025-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 25 ft. | |
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
| P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images