Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

High-capacity 7.7kW 200-240V PDU with ATS provides remote power monitoring and enables redundant power for non-redundant hardware. LED display and LX Platform network interface enables remote outlet control and monitoring of site power status and PDU load levels.
  • Single-phase IEC309 200-240V 32A Blue (2P+E) input 
  • 16 C13 and 2 C19 230V switched outlets in 2 breakered load banks
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Automatic transfer switching within 1–5 ms
  • Ethernet network interface for remote access
  • Digital LED display for real-time status and current monitoring
  • 2-year limited warranty

Overview

The PDUMH32HVATNET 7.7kW Single-Phase 200-240V Switched Automatic Transfer Switch / ATS PDU provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations. Ideal for data centers and server rooms, it mounts in 2U of space in EIA-standard racks and features 18 switched outlets (16 C13 and two C19) in two load banks, each bank protected by a 20A circuit breaker.
Dual 3-meter input cords with IEC309 32A Blue (2P+E) plugs connect to separate primary and secondary single-phase 230V power sources. The PDU constantly evaluates the power quality of both input sources. Dynamic solid-state (TRIAC) automatic transfer switching allows the PDU to switch to the secondary source within 1–5 milliseconds should the primary source fail or become unstable to ensure your connected equipment operates without interruption.
Built-in LX Platform network management interface. The Java-free LX Platform HTML5-based network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separate) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

Features

Primary and Secondary Inputs for Power Redundancy
  • The PDUMH32HVATNET rack PDU (rPDU) provides remote power monitoring and enables redundant power for network devices single-corded and other non-redundant power supply configurations
  • Dual 3m input cords with IEC309 32A Blue (2P+E) plugs connect to separate primary and secondary single-phase power sources
Automatic Transfer Switching
  • Dynamic solid-state (TRIAC) automatic transfer switching
  • Switches to secondary power source if primary source fails or becomes unstable
  • 1–5 ms transfer time ensures uninterrupted operation of connected equipment
  • Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source
Multifunction Digital LED Display
  • Reports source A and source B input power status and other information, including power availability, line voltage, frequency, amps, kilowatts and power factor
Advanced LX Platform Interface
  • LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Real-time load/current data with billing-grade accuracy (+/- 1 percent)
  • Automated alerts help prevent accidental overloads, power loss and downtime
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
Broad Communications Compatibility
  • Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
Breaker Protected Output Load Banks
  • Protect each of 2 single-phase output banks
  • Front-panel LED indicates when breaker has tripped
Cord Retention Sleeves
  • Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
Mounts Horizontally in 2U of Rack Space
  • Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMH32HVATNET 7.7kW Single-Phase 200-240V ATS / Switched PDU
  • Rack-mounting brackets
  • Plug-lock cable retention sleeves
  • USB configuration cable
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332186874
PDU TypeAuto-Transfer Switch; Switched
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceTwo single-phase 32A 200-240V circuits
Maximum Input Amps32
PDU Plug Type(2) IEC-60309 32A BLUE (2P+E)
Input Cord DetailsSet of two inputs connect to separate PRIMARY and SECONDARY power sources; accepts inputs at all phase angles
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details7.7kW (240V), 7.4kW (230V), 7.0kW (220V), 6.7kW (208V), 6.4kW (200V); 32A maximum total output; 16A maximum per breakered load bank; 16A maximum per C19 outlet; 10A maximum per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Output Receptacles(16) C13; (2) C19
Output Nominal Voltage200-240V
Overload ProtectionIncludes two branch-rated 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19)
Customized Load Management Receptacles  Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports output amps in 3 separately metered load segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18; BANK 3: Total Output), whole-PDU output kW load level and input voltage on primary and secondary input lines
SwitchesENTER and MODE switches toggle the digital display to show output amps (Bank 1, Bank 2 and Total), total kW output and input voltage (primary, secondary)
LED IndicatorsFront panel LEDs confirm amp / kilowatt / voltage reporting information
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionMetal
Rack Height  2U
Form Factors Supported2U rackmount
Minimum Required Rack Depth (inches)16
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.80 x 18.00 x 19.60
Shipping Weight (lbs.)20.10
Unit Dimensions (hwd / in.)3.500 x 17.500 x 12.500
Unit Weight (lbs.)13.7
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching; Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico)
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue P004-004-BL P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red P004-004-RD P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow P004-004-YW P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow
Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006-14LA P005-006-14LA Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006-14RA P005-006-14RA Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black P036-002 P036-002 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006 P036-006 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black P036-010 P036-010 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1J Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2J Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3J Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.