Part Number: P586-006-DVI-V2
This Model has been retired and replaced by P586-006-DVI. More information for the P586-006-DVI-V2 is available on the model support page
Features
- Connects Mini DisplayPort (or Thunderbolt) computer to DVI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Mini DisplayPort and DVI-D male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
Superior Materials for Superior Performance
- Double shielding with foil and braid for maximum EMI/RFI protection
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
Specifications
OVERVIEW
| UPC Code | 037332192011 |
| Product Type | Active Cable |
| Technology | DVI; DisplayPort |
| Cable Type | Active |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
| Max Supported Color Depth | 12-bit True Color |
| HDR Support | No |
| Chroma Sub Sampling | 4:4:4; 4:2:2 |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
| Connector Plating | Gold |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PVC |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.8 mm |
| Wire Gauge (AWG) | 32 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.27 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10% to 85%, Non-Condensing |
| Storage Humidity Range | 5% to 90%, Non-Condensing |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2 |
| HDCP Specification | 1.4 |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images