Part Number: P585-010
Extends your existing Mini DisplayPort (mDP) connection by 10 ft.
- Supports video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Premium foil and braid shielding
- Molded nickel-plated connectors and gold-plated contacts
- Supports DisplayPort™ v1.2a and HDCP 2.2
- Connects to mDP, Thunderbolt™ or Thunderbolt 2 port
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P585-010 Mini DisplayPort Extension Cable (M/F) attaches to your current mDP cable to extend it by 10-ft. (3.05 m). It supports Ultra High Definition video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, allowing you to stream digital video and audio to an mDP display from an mDP computer, such as a MacBook® or Surface® Book, or tablet, including Microsoft's Surface Pro 4. The P585-010 connects to any computer, laptop, mobile device or display that features an mDP, Thunderbolt or Thunderbolt 2 port.
Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded nickel-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible PVC jacket protects twisted 32 AWG data lines and 32 AWG power lines.
Features
- Female connector attaches to current mDP cable to add length
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports DisplayPort v1.2a and HDCP 2.2
- Recommended for devices with mDP, Thunderbolt or Thunderbolt 2 ports
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors and gold-plated contacts for optimal signal quality
- Integral strain relief for long life
- Twisted 32/32 AWG data/power lines
- Flexible PVC jacket and small footprint for easy installation in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332201652 |
| Product Type | Passive Cable |
| Technology | DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | MINI DISPLAYPORT (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images