Part Number: P566-006-MINI
- Premium double shielded digital video cable
- 24K gold-plated connectors provide optimal signal transfer
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This Mini-HDMI to DVI adapter cable allows you to connect digital cameras, camcorders and other digital devices with Mini HDMI connectors directly to your DVI-enabled monitor. It also connects digital devices with DVI connectors directly to your HDMI-enabled monitor. It features 24K gold-plated connectors, and supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1080p. The Mini HDMI to DVI adapter does not support audio.
Features
- 6-ft, Mini HDMI to DVI Adapter cable
- Premium double shielded digital video cable
- 24K gold-plated connectors provide optimal signal transfer
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- RoHS Compliant
Specifications
OVERVIEW
| UPC Code | 037332186065 |
| Product Type | Passive Cable |
| Technology | DVI; HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
| Side A - Connector 1 | MINI HDMI (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 0.50 x 6.50 x 9.00 |
| Shipping Weight (lbs.) | 0.26 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
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
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- Application Diagram for P566-XXX-MINI (German)
- Application Diagram for P566-XXX-MINI (English)
- Application Diagram for P566-XXX-MINI (Spanish)
- Application Diagram for P566-XXX-MINI (French)
Product Images