Part Number: P137-GHDV-V2-K

Adds Gigabit Ethernet access and an external DVI, VGA or 4K HDMI monitor to your Microsoft Surface or Surface Pro.
- Supports HDMI video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30Hz
- Supports VGA video resolutions up to 1920 x 1200 (1080p)
- Supports DVI video resolutions up to 1920 x 1080 (1080p)
- Ensures true 10/100/1000 Mbps Ethernet network speeds
- Small enough to carry easily in laptop bag or backpack
- 3-year limited warranty
Overview
The P137-GHDV-V2-K 4K Video and Ethernet 2-in-1 Accessory Kit expands the capabilities of your Microsoft® Surface® or Surface Pro by adding Gigabit Ethernet access and an external DVI, VGA or 4K HDMI monitor. These two lightweight, low-profile adapters fit neatly into your backpack or laptop bag, so you can use this Microsoft Surface accessory kit anywhere you go.
For displaying videos, spreadsheets, documents and presentations on a larger screen, the Mini DisplayPort™ to DVI/VGA/HDMI adapter has separate DVI-D, HD15 and HDMI female ports for connecting your Surface’s Mini DisplayPort to a DVI, VGA or HDMI monitor, television or projector. It supports video resolutions up to 1920 x 1080 (DVI-D); 1920 x 1200, including 1080p (HD15); and 4K x 2K Ultra High Definition up to 3840 x 2160 (HDMI) at 24/30 Hz. It also supports 36-bit Deep Color (12 bits per channel). Only one display can be connected at a time.
The USB 3.0 SuperSpeed to Gigabit Ethernet adapter allows your Surface to access a 10/100/1000 Mbps wired network without an internal Ethernet card. It achieves USB 3.0 data transfer speeds up to 5 Gbps without compromising signal quality. It complies with IEEE 802.3 (10Base-T) and 802.3u (100Base-TX) standards and supports IEEE 802.3az Energy Efficient Ethernet, as well as full- and half-duplex operations, suspend mode and remote wakeup via link-up, and magic packet.
Features
- Connects your Surface to a DVI, VGA or HDMI display
- DVI-D port supports video resolutions up to 1920 x 1080 (1080p)
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- Thunderbolt 1 & 2 compatible.
USB 3.0 SuperSpeed to Gigabit Ethernet Adapter
- Connects your Surface to a wired Ethernet network
- Ensures true 10/100/1000 Mbps network speeds
- Reaches USB 3.0 data transfer speeds up to 5 Gbps
- Complies with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards
- Supports full- and half-duplex, suspend mode and remote wakeup via link-up, and magic packet
Plug and Play Operation
- No external power supply needed
- Small enough to carry easily in laptop bag or backpack
- Compatible with Microsoft Surface and Surface Pro
Specifications
OVERVIEW
UPC Code | 037332198143 |
Product Type | Video Adapter |
Accessory Type | Adapter |
Technology | Cat5/5e; Cat6; DisplayPort; DVI; HDMI; VGA/SVGA |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side A - Connector 2 | USB 3.0 A (MALE) |
Side B - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HD15 (MALE); HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
PHYSICAL
Color | Black; White |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 0.98 x 5.20 x 6.20 |
Shipping Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
N001-015-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) | |
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) | |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
- Owner's Manual for DisplayPort 1.2 to VGA / DVI / HDMI All-in-One Converter & Mini DisplayPort 1.2 to VGA / DVI / HDMI All-in-One Converter (Multi-language)
- Quick Start Guide for DisplayPort 1.2 to VGA / DVI / HDMI All-in-One Converter & Mini DisplayPort 1.2 to VGA / DVI / HDMI All-in-One Converter (English)
- Quick Start Guide for USB Ethernet Adapters
- Product Datasheet
Declarations of Conformity
Useful Web Pages
Product Images