Part Number: P581-010
- Displayport Male to DVI-D Male, 10-ft. (3.05 m)
- Molded ends
- 1080p Resolution
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Overview
The P581-010 DisplayPort Male to DVI-D Male Cable allows you to connect a computer with a DisplayPort connection to a HDTV or monitor with a DVI connection. Digital video signals are passed through with full 1080p video resolution supported. Fully molded ends ensure long life enjoyment.
The P581-010 is a passive adapter and requires the host computer's DisplayPort to be DP++ ( DisplayPort ++ ), which allows HDMI and DVI signals to be passed through. Check your computer's documentation for compatibility.
Features
- Displayport Male to DVI-D Male, 10-ft. (3.05 m)
- Allows PC images to be dispalyed on big screen HDTV or computer monitors with DVI
- Molded ends
- 1080p Resolution
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
System Requirements
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P581-006-V2
Package Includes
- 10-ft. (3.05 m) DisplayPort to DVI Single link Cable M/M
Specifications
OVERVIEW
| UPC Code | 037332153227 |
| Product Type | Passive Cable |
| Technology | DVI; DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.46 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images