Part Number: P586-003-DVI
- All-in-one Mini DisplayPort to DVI cable design
- Passive adapter cable for use with dual-mode DisplayPort (DP++) graphics card
- Supports computer video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1080p
- Low-profile DVI connector fits neatly into available space
- 3-year limited warranty
Features
System Requirements
- Computer with Mini DisplayPort video port
- Dual-mode DisplayPort (DP++) graphics card
- DVI monitor
- Not for use with MST hubs. For compatibility with MST hubs, use a DisplayPort 1.2 compliant product such as P586-003-DVI-V2.
Package Includes
- 3 ft. Mini DisplayPort to DVI Adapter Cable
Specifications
OVERVIEW
| UPC Code | 037332222138 |
| Product Type | Passive Cable |
| Technology | DVI; DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PVC |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.0 +/- 15mm |
| Wire Gauge (AWG) | 32 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
| Operating Humidity Range | 0% to 85%, Non-Condensing |
| Storage Humidity Range | 0% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
Video Adapters
| Model Number | Description | |
|---|---|---|
| P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm), TAA | |
| P137-06N-HDMI | Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm), TAA | |
| P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm), TAA |
Documents & Downloads
Useful Web Pages
Product Images