Part Number: P132-000
- Converts a DVI-D Female connector into HDMI Male connector or a HDMI male connector into a DVI-D female connector
- Compact size for installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
DVI-D Female to HDMI-Male adapter allows older DVI cables to plug into newer HDMI equipment. Gold-plated connectors and 24K gold contacts, along with a molded, rubberized plastic housing, assure long life use. Slotted thumbscrews allow for easy installation in close quarters.
Specifications
OVERVIEW
| UPC Code | 037332125880 |
| Product Type | Video Adapter |
| Device Compatibility | Monitor/HDTV |
| Technology | DVI; HDMI |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 60HZ |
| Chroma Sub Sampling | 4:4:4 |
CONNECTIONS
| Side A - Connector 1 | DVI-D DUAL LINK (FEMALE) |
| Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.06 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Unit Weight (lbs.) | 0.05 |
FEATURES & SPECIFICATIONS
| HDCP Specification | 1.4 |
STANDARDS & COMPLIANCE
| Product Certifications | IEC/EN 60068-2-64; IEC/EN 60068; IEC/EN 62040 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- DisplayPort Explained
- Application Diagram for P132-000 (German)
- Application Diagram for P132-000 (English)
- Application Diagram for P132-000 (Spanish)
- Application Diagram for P132-000 (French)
Product Images