Share Product
EVEN FOR THE EXPERTS
Let us help.
If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
![]() |
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility

The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
Tripp Lite series USB 2.0 A Female to USB Motherboard 4-PIN IDC Header Cable, 6-in. (15.24 cm)
Part Number: U024-06N-IDC
Tripp Lite series USB 2.0 A Female to USB Motherboard 4-PIN IDC Header Cable, 6-in. (15.24 cm)
Part Number: U024-06N-IDC

Connect an internal USB device to a USB 4-pin motherboard header connector
- 6-inch USB "A" Female to 4-pin IDC motherboard connector
- Plug and Play
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-inch USB 2.0 Female to USB Motherboard 4-pin IDC Header cable
- USB 2.0 rated ( 480mbps )
- Allows motherboard connection for internal USB devices
Specifications
OVERVIEW
UPC Code | 037332185457 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | 4 PIN (INTERNAL) |
Side B - Connector 1 | USB A (FEMALE) |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 88% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the U02406NIDC model support page.
Similar Products
UR024-06N
Universal Reversible USB 2.0 Extension Cable (Reversible A to A), 6-in. (15.24 cm)
U005-10I
USB Extension Cable (USB-A Right-Angle M to USB-A F), 10-in. (25.4 cm)
U024-001-KPA-BK
USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)
U024-003
USB 2.0 Extension Cable (A M/F) 3 ft. (0.91 m)
U024-006
USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m)
U024-010
USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m)
U024-016
USB 2.0 Extension Cable (A M/F) 16 ft. (4.88 m)
U024-06N-PM
USB 2.0 Panel Mount Extension Cable (A M/F), 6-in. (15.24 cm)
U040-06N-MIC-F
USB 2.0 Adapter Cable - USB-C to USB Micro-B (M/F), 6-in. (15.24 cm)
U052-06N
Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in. (15.24 cm)
U052-06N-RA
Micro USB to USB OTG Host Adapter Cable, Right-Angle 5-Pin USB Micro-B to A (M/F), 6-in. (15.24 cm)
UR024-000-UP
Universal Reversible USB 2.0 Adapter (Reversible A to Up Angle A M/F)
UR024-001
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), 1 ft. (0.31 m)
UR024-006
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), 6 ft. (1.83 m)
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.