Part Number: UR050-06N
Universal / Reversible "A" connector allows plugging in any direction
- Next Generation USB Digital Device Connector
- Provides both Data and Power transfers
- USB 2.0 480Mbps Transfer rates
- Universal / Reversible "A" Male to Micro-B Male
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- USB Universal / Reversible A Male to Micro-B Male
- Available in lengths up to 10-ft. (3.05 m)
- 480Mbps USB 2.0 Data Transfer Rates
- Data and Power transference
System Requirements
- Digital devices that use the USB Micro-B Female socket
Package Includes
- 6-in. USB2.0 Universal / Reversible A to Micro-USB B Device Cable (A Male to Micro-B Male)
Specifications
OVERVIEW
| UPC Code | 037332182302 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 6.00 |
| Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Storage Elevation (ft.) | -20/+80° C (-4 to 176° F) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |