Part Number: APSRM4
Gives you complete control of your Tripp Lite PowerVerter inverter or inverter/charger from up to 50 ft. away. Ideal for automotive, remote site, industrial, commercial and residential applications.
- LEDs indicate battery level and inverter mode at a glance
- One-touch switch between inverter modes
- Master override capability for complete control
- Easy front-panel, rear-panel or below-dashboard installation
- Heavy-duty metal construction
- 1-year limited warranty
Overview
The APSRM4 Remote Control Module lets you monitor and control your PowerVerter® inverter (PV-Series) or inverter/charger (RV-, APS- and EMS-Series) from up to 50 feet away. Ideal for automotive, remote site, industrial, commercial and residential applications, the APSRM4 mounts easily in a variety of locations and configurations, including below a dashboard, so you can control your inverter or inverter/charger from the comfort of your vehicle.
Monitor battery charge level and the connected inverter's mode at a glance via the front-panel LEDs. The compact, heavy-duty all-metal housing also includes a convenient switch that lets you toggle between inverter and charger modes. A master override port enables automatic shutdown under various conditions, such as when the vehicle's ignition is on or off, the battery is disconnected or water is encroaching.
Built-in mounting slots and a 50-foot (15.2 meters) cable provide plenty of flexibility in mounting and operating the APSRM4. You can even daisy-chain multiple units to connect to a single inverter or inverter/charger. A face plate is included for front-panel mounting in an RV, boat or other vehicle.
Features
- Ideal for automotive, remote site, industrial, commercial and residential applications
- Allows complete remote monitoring and control of PowerVerter inverter (PV-Series) or inverter/charger (RV-, APS- and EMS-Series)
- Convenient switch lets you toggle between inverter and charger modes
Intuitive Front-Panel LEDs
- Indicate battery charge level and connected inverter's mode
Master Override Capability
- Enables automatic shutdown of connected inverter under one of 4 conditions:
- Ignition On (prevents distractions from connected equipment while driving)
- Ignition Off (prevents accidental battery drain while parked)
- Battery Disconnect (ensures safe shutoff when battery is disconnected separately)
- Water Encroachment (reduces shock hazard in marine applications)
Built-In Mounting Slots
- Installs in variety of locations and configurations, including front-panel, rear-panel and below-dashboard
- Daisy-chain port allows multiple units to connect to one inverter or inverter/charger
- Faceplate included for front-panel mounting
Specifications
OVERVIEW
| UPC Code | 037332122353 |
| Accessory Type | Remote Control Module |
| Accessory Class | Power Inverter Accessories |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Battery Charge and Operational LEDs. |
| Switches | Remote Control Switch. |
PHYSICAL
| Material of Construction | Metal |
| Shipping Dimensions (hwd / in.) | 2.40 x 10.20 x 7.10 |
| Shipping Weight (lbs.) | 2.20 |
| Unit Dimensions (hwd / in.) | 1.250 x 4.000 x 2.250 |
| Unit Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Product Literature
Product Images